1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Quick Coupling, Multi-Connection, AL TYPE Straight L-Shaped

Quick Coupling, Multi-Connection, AL TYPE Straight L-Shaped
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,419.66/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

More than one branching air can come out of one pipe.

Specification

●Working Fluid: Air
●Working Temperature Range: -20 to 80°C
●Maximum Working Pressure: 1.5MPa

Materials

●Main Body: Aluminum Alloy
●Coupling: Steel(chrome plate)
●Seal Rubber: Nitrile Rubber(NBR)
Part Number
CAL2L
CAL5L
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Number of Branches and Connections

฿ 1,419.66

COUPLER/ONE-TOUCH JOINT 1 Piece(s) 1 Day(s) Branch2

฿ 3,068.37

NAC COUPLER/ONE-TOUCH JOINT 1 Piece(s) 5 Day(s) Branch / Multiple5

Loading...

  1. 1

Basic Information

Mount Type For Polyurethane Tubes Male/Female Socket and Plug Body Material Aluminum Alloy
Applicable Fluid Air Operating Environment, Applications Standard / Industrial Machinery Valve Structure Single Passage Opening Closing Type
Seal Material Nitrile Rubber (NBR) Operating Temperature Range(°C) -20::+80 Max. Operating Pressure(MPa) 0::1.5