1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Quick Coupling, TL TYPE Plug PF

Quick Coupling, TL TYPE Plug PF
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 200.30/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Through-type couplings with innovative dual openings and no valve mechanism. Large flow rate and low pressure loss allows handling of even highly viscous fluids.

Part Number
CTL01PF2
CTL01PF3
CTL02PF2
CTL02PF3
CTL03PF
CTL03PF2
CTL03PF3
CTL04PFSALE
CTL04PF2
CTL04PF3SALE
CTL06PF
CTL06PF2
CTL06PF3
CTL08PF
CTL08PF2
CTL08PF3
CTL10PF2
CTL10PF3
CTL12PF2
CTL12PF3
CTL16PF2
CTL16PF3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBody Material Applicable Fluid Seal Material Operating Temperature Range
(°C)
Max. Operating Pressure
(MPa)
Connection Shape T

฿ 200.30

NAC COUPLER/ONE-TOUCH JOINT 1 Piece(s) 5 Day(s) BrassWater / Air / OilFluorine Rubber (FPM)-20~+1800~5.0Rc1/8"

฿ 442.72

NAC COUPLER/ONE-TOUCH JOINT 1 Piece(s) 12 Day(s) Stainless Steel (SUS304)Air / OilNitrile Rubber (NBR)-20~+800~7.5Rc1/8"

฿ 218.39

NAC COUPLER/ONE-TOUCH JOINT 1 Piece(s) 12 Day(s) BrassWater / Air / OilFluorine Rubber (FPM)-20~+1800~5.0Rc1/4"

฿ 464.44

NAC COUPLER/ONE-TOUCH JOINT 1 Piece(s) 12 Day(s) Stainless Steel (SUS304)Air / OilNitrile Rubber (NBR)-20~+800~7.5Rc1/4"

฿ 308.85

NAC COUPLER/ONE-TOUCH JOINT 1 Piece(s) 12 Day(s) [Steel] Steel (chrome plating)Air / OilNitrile Rubber (NBR)-20~+800~7.5Rc3/8"

฿ 297.99

NAC COUPLER/ONE-TOUCH JOINT 1 Piece(s) 5 Day(s) BrassWater / Air / OilFluorine Rubber (FPM)-20~+1800~5.0Rc3/8"

฿ 551.28

NAC COUPLER/ONE-TOUCH JOINT 1 Piece(s) 12 Day(s) Stainless Steel (SUS304)Air / OilNitrile Rubber (NBR)-20~+800~7.5Rc3/8"

฿ 482.53

฿ 340.14

COUPLER/ONE-TOUCH JOINT 1 Piece(s) Same day [Steel] Steel (chrome plating)Air / OilNitrile Rubber (NBR)-20~+800~7.5Rc1/2"

฿ 533.19

NAC COUPLER/ONE-TOUCH JOINT 1 Piece(s) 5 Day(s) BrassWater / Air / OilFluorine Rubber (FPM)-20~+1800~5.0Rc1/2"

฿ 902.25

฿ 857.86

NAC COUPLER/ONE-TOUCH JOINT 1 Piece(s) Same day Stainless Steel (SUS304)Air / OilNitrile Rubber (NBR)-20~+800~7.5Rc1/2"

฿ 858.83

NAC COUPLER/ONE-TOUCH JOINT 1 Piece(s) 19 Day(s) [Steel] Steel (chrome plating)Air / OilNitrile Rubber (NBR)-20~+800~4.5Rc3/4"

฿ 709.23

NAC COUPLER/ONE-TOUCH JOINT 1 Piece(s) 5 Day(s) BrassWater / Air / OilFluorine Rubber (FPM)-20~+1800~3.0Rc3/4"

฿ 1,520.98

NAC COUPLER/ONE-TOUCH JOINT 1 Piece(s) 14 Day(s) Stainless Steel (SUS304)Air / OilNitrile Rubber (NBR)-20~+800~4.5Rc3/4"

฿ 1,184.48

NAC COUPLER/ONE-TOUCH JOINT 1 Piece(s) 14 Day(s) [Steel] Steel (chrome plating)Air / OilNitrile Rubber (NBR)-20~+800~4.5Rc1"

฿ 1,528.21

NAC COUPLER/ONE-TOUCH JOINT 1 Piece(s) 5 Day(s) BrassWater / Air / OilFluorine Rubber (FPM)-20~+1800~3.0Rc1"

฿ 2,602.85

NAC COUPLER/ONE-TOUCH JOINT 1 Piece(s) 10 Day(s) Stainless Steel (SUS304)Air / OilNitrile Rubber (NBR)-20~+800~4.5Rc1"

฿ 2,161.41

NAC COUPLER/ONE-TOUCH JOINT 1 Piece(s) 5 Day(s) BrassWater / Air / OilFluorine Rubber (FPM)-20~+1800~2.0Rc1 1/4"

฿ 4,730.40

NAC COUPLER/ONE-TOUCH JOINT 1 Piece(s) 5 Day(s) Stainless Steel (SUS304)Air / OilNitrile Rubber (NBR)-20~+800~3.0Rc1 1/4"

฿ 3,210.72

NAC COUPLER/ONE-TOUCH JOINT 1 Piece(s) 8 Day(s) BrassWater / Air / OilFluorine Rubber (FPM)-20~+1800~2.0Rc1 1/2"

฿ 6,032.98

NAC COUPLER/ONE-TOUCH JOINT 1 Piece(s) 5 Day(s) Stainless Steel (SUS304)Air / OilNitrile Rubber (NBR)-20~+800~3.0Rc1 1/2"

฿ 4,585.67

NAC COUPLER/ONE-TOUCH JOINT 1 Piece(s) 5 Day(s) BrassWater / Air / OilFluorine Rubber (FPM)-20~+1800~1.5Rc2"

฿ 9,434.18

NAC COUPLER/ONE-TOUCH JOINT 1 Piece(s) 12 Day(s) Stainless Steel (SUS304)Air / OilNitrile Rubber (NBR)-20~+800~2.0Rc2"

Loading...

  1. 1

Basic Information

Mount Type Female Thread Male/Female Plug Type Standard
Operating Environment, Applications Standard / Industrial Machinery Valve Structure Double passages opening type