(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Through-type couplings with innovative dual openings and no valve mechanism. Large flow rate and low pressure loss allows handling of even highly viscous fluids.
Part Number |
---|
CTL08SM2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Body Material | Seal Material | Applicable Fluid | Operating Temperature Range (°C) | Max. Operating Pressure (MPa) | Connection Shape T |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,190.93 | NAC COUPLER/ONE-TOUCH JOINT | 1 Piece(s) | 5 Day(s) | Brass | Fluorine Rubber (FPM) | Water / Air / Oil | -20~+180 | 0~3.0 | R1" |
Loading...
Type | Standard | Mount Type | Male thread | Male/Female | Socket |
---|---|---|---|---|---|
Valve Structure | Double passages opening type | Operating Environment, Applications | Standard / Industrial Machinery |
Please check the type/dimensions/specifications of the part CTL08SM2 in the Quick Coupling, TL TYPE Socket SM series.
Part Number |
---|
CTL02SM3 |
CTL03SM |
CTL03SM2 |
CTL08SM3 |
CTL10SM2 |
CTL10SM3 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Body Material | Seal Material | Applicable Fluid | Operating Temperature Range (°C) | Max. Operating Pressure (MPa) | Connection Shape T |
---|---|---|---|---|---|---|---|---|---|---|
฿ 1,052.09 | 1 Piece(s) | 5 Day(s) | Stainless Steel (SUS304) | Nitrile Rubber (NBR) | Oil / Air | -20~+80 | 0~7.5 | R1/4" | ||
฿ 709.23 | 1 Piece(s) | 12 Day(s) | [Steel] Steel (chrome plating) | Nitrile Rubber (NBR) | Oil / Air | -20~+80 | 0~7.5 | R3/8" | ||
฿ 643.92 | 1 Piece(s) | 5 Day(s) | Brass | Fluorine Rubber (FPM) | Oil / Air / Water | -20~+180 | 0~5.0 | R3/8" | ||
฿ 5,378.74 | 1 Piece(s) | 5 Day(s) | Stainless Steel (SUS304) | Nitrile Rubber (NBR) | Oil / Air | -20~+80 | 0~4.5 | R1" | ||
฿ 4,203.20 | 1 Piece(s) | 5 Day(s) | Brass | Fluorine Rubber (FPM) | Oil / Air / Water | -20~+180 | 0~2.0 | R1 1/4" | ||
฿ 8,840.06 | 1 Piece(s) | 5 Day(s) | Stainless Steel (SUS304) | Nitrile Rubber (NBR) | Oil / Air | -20~+80 | 0~3.0 | R1 1/4" |
How can we improve?
How can we improve?