(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This coupling maintains all the functionality of the AL TYPE 20 and offers a greater capacity. Our diverse array of mount shapes, sizes, and material variations can handle myriad piping and pneumatic tool applications.
[Features]
· Widely used for connecting air tools and air piping in factories.
· Steel parts have excellent durability and abrasion resistance due to a unique quenching process.
· A variety of main body materials, sizes and mounting shapes are available to provide excellent general utility.
· Automatically opens and closes a valve through attachment / removal of the built-in valve to the socket side.
Mount Type | Male thread | Male/Female | Socket | Type | Standard |
---|---|---|---|---|---|
Operating Environment, Applications | Standard / Industrial Machinery | Valve Structure | Single Passage Opening Closing Type | Seal Material | Nitrile Rubber (NBR) |
Operating Temperature Range(°C) | -20::+80 |
Please check the type/dimensions/specifications of the part CAL48SM in the Quick Coupling, AL TYPE40, Socket SM series.
Part Number |
---|
CAL44SM3 |
CAL46SM |
CAL46SM2 |
CAL46SM3 |
CAL48SM2 |
CAL48SM3 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Body Material | Applicable Fluid | Max. Operating Pressure (MPa) | Connection Shape T |
---|---|---|---|---|---|---|---|---|
฿ 2,341.92 | 1 Piece(s) | 5 Day(s) | Stainless Steel (SUS304) | Air / Water | 0~1.5 | R1/2" | ||
฿ 758.21 | 1 Piece(s) | 10 Day(s) | [Steel] Steel (chrome plating) | Oil / Air | 0~1.5 | R3/4" | ||
฿ 986.79 | 1 Piece(s) | 5 Day(s) | Brass | Air / Water | 0~1.0 | R3/4" | ||
฿ 2,488.87 | 1 Piece(s) | 12 Day(s) | Stainless Steel (SUS304) | Air / Water | 0~1.5 | R3/4" | ||
฿ 1,297.00 | 1 Piece(s) | 5 Day(s) | Brass | Air / Water | 0~1.0 | R1" | ||
฿ 3,941.97 | 1 Piece(s) | 5 Day(s) | Stainless Steel (SUS304) | Air / Water | 0~1.5 | R1" |
How can we improve?
How can we improve?