Quick Coupling, AL TYPE40, Socket SH

Brand :
NAGAHORIKOGYO

Caution

    Product Description

    This coupling maintains all the functionality of the AL TYPE 20 and offers a greater capacity. Our diverse array of mount shapes, sizes, and material variations can handle myriad piping and pneumatic tool operations.

    Specification

    ●SPQ(piece):5
    ●Working Temperature Range: -20 to 80°C
    ●One-way Opening/Closing Type

    Materials

    ●Seal Rubber: Nitrile Rubber(NBR)
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Quick Coupling, AL TYPE40, Socket SH | NAGAHORIKOGYO | MISUMI Thailand