1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Quick Coupling, AL TYPE10, Socket SB

Quick Coupling, AL TYPE10, Socket SB
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 592.28/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Lightweight design and superior operability complete with auto opening/closing valve and single-touch connection. Suitable for manual connection hand tools.

[Features]
· Lightweight design makes it great for direct connection of handheld tools.
· Features excellent workability, and socket and plug return is substantially lighter.
· When used for air piping, the resulting major reduction in leaks will extend compressor life and reduce power consumption.
· Automatically opens and closes a valve via attachment / removal of the built-in valve from the socket side.
· Both socket and plug are compatible regardless of size and shape.
· Fluid can be introduced from either, the socket side or the plug side.

Part Number
CAL11SB
CAL12SB
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplicable Hose

฿ 592.28

NAC COUPLER/ONE-TOUCH JOINT 1 Piece(s) 5 Day(s) 8×5

฿ 592.28

NAC COUPLER/ONE-TOUCH JOINT 1 Piece(s) 7 Day(s) 10×6.5

Loading...

  1. 1

Basic Information

Mount Type For Polyurethane Tubes Male/Female Socket Body Material Brass
Applicable Fluid Air Type Standard Operating Environment, Applications Standard / Industrial Machinery
Valve Structure Single Passage Opening Closing Type Seal Material Nitrile Rubber (NBR) Operating Temperature Range(°C) -20::+80
Max. Operating Pressure(MPa) 0::1.0