(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Please refer to P80 to 91 for detailed material on "Compatible wheels." Furthermore, viewing of the "Gatefold version" of this catalog is recommended.
[Features]
· Stainless steel 304 is used for the hardware (including the swivel part ball) and the bearing.
· The swivel part is equipped with a light working bilayer bearing that includes a dust-proof cover.
· Turning is smooth even after withstanding loads for long periods of time.
· The dual wheel type has a small turning radius and changing directions is easy.
Part Number |
---|
SUHKT-65-MC |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Mounting Hole Pitch Length (mm) | Mounting Hole Pitch Width (mm) | Mounting Seat (mm) | Mounting Seat Width (mm) | Wheel Diameter (Ø) | Rim Width (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,243.63 | SSK CASTER | 1 Piece(s) | 9 Day(s) | 96.5 | 320.01~485.00 | 392 | 55 | 28 | 86 | 59 | 65 | 17X2 |
Loading...
Caster Type | Plate Type Fixed / Low Floor Heavy Load / Dual Wheels | Stopper (Detail) | No | Wheel Material | Monomer Casting Nylon |
---|---|---|---|---|---|
Wheel Characteristics | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance | Fitting Material | Stainless Steel | Mounting Hole Type | Round hole |
Application | OA equipment, information and communication equipment | Load Category | Heavy Load | Metal Fitting Color (Finish) | NA |
Specifications | The wheels on earth | Detailed Wheel Specifications | Oil Resistance | Wheel color | Blue |
Floor Protection | No Floor Protection | Bearing | Stainless Radial Ball Bearing |
Please check the type/dimensions/specifications of the part SUHKT-65-MC in the Stainless Steel Low Floor Heavy Load Dual Wheel Casters, SUHKT series.
Part Number |
---|
SUHKT-50-MC |
SUHKT-75-MC |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Mounting Hole Pitch Length (mm) | Mounting Hole Pitch Width (mm) | Mounting Seat (mm) | Mounting Seat Width (mm) | Wheel Diameter (Ø) | Rim Width (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,762.89 | 1 Piece(s) | 9 Day(s) | 78 | 220.01~320.00 | 294 | 55 | 28 | 85 | 58 | 50 | 15X2 | ||
฿ 3,050.30 | 1 Piece(s) | 10 Day(s) | 108 | 485.01~750.00 | 490 | 63 | 40 | 95 | 72 | 75 | 17.5X2 |
How can we improve?
How can we improve?