1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Low-to-Floor, Heavy Weight Caster, SUHK (Part Number)

SSK CASTER

Stainless Steel Low-to-Floor, Heavy Weight Caster, SUHK
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 911.47/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Please refer to P80 to 91 for detailed material on "Compatible wheels." Furthermore, viewing of the "Gatefold version" of this catalog is recommended.

[Features]
· A sealed type stainless steel radial ball bearing is used for the wheel.
· Provides quiet and smooth rotation without the need for grease to be added.
· Stainless steel 304 is used for the hardware (including the swivel part ball) and the bearing.
· The swivel part is equipped with a light moving bilayer bearing that includes a dust-proof cover.
· Turning is smooth even after withstanding loads for long periods of time.

 
Part Number
SUHK-75-MC
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(Ø)
Rim Width
(mm)
Detailed Wheel Specifications Wheel color

฿ 1,599.02

SSK CASTER 1 Piece(s) 7 Day(s) 108485.01~750.00490[Nylon] Monomer Casting NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance634095727539Oil ResistanceBlue

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed / Low Floor Heavy Load Stopper (Detail) No Fitting Material Stainless Steel
Mounting Hole Type Round hole Application OA equipment, information and communication equipment / Factory facilities Load Category Heavy Load
Metal Fitting Color (Finish) NA Specifications The wheels on earth Floor Protection No Floor Protection
Bearing Stainless Radial Ball Bearing

Please check the type/dimensions/specifications of the part SUHK-75-MC in the Stainless Steel Low-to-Floor, Heavy Weight Caster, SUHK series.

Products with similar specification

Part Number
SUHK-50-MC
SUHK-50-YN
SUHK-65-MC
SUHK-65-YN
SUHK-75-YN
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(Ø)
Rim Width
(mm)
Detailed Wheel Specifications Wheel color

฿ 993.71

1 Piece(s) 15 Day(s) 78220.01~320.00294[Nylon] Monomer Casting NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance552885585032.5Oil ResistanceBlue

฿ 911.47

1 Piece(s) 7 Day(s) 78220.01~320.00294[Nylon] Nylon 6Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance552885585032.5Core: NoneBlack

฿ 1,389.19

1 Piece(s) 7 Day(s) 96.5320.01~485.00392[Nylon] Monomer Casting NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance552886596536Oil ResistanceBlue

฿ 1,277.32

1 Piece(s) 7 Day(s) 96.5320.01~485.00392[Nylon] Nylon 6Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance552886596536Core: NoneBlack

฿ 1,467.80

1 Piece(s) 7 Day(s) 108485.01~750.00490[Nylon] Nylon 6Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance634095727539Core: NoneBlack