(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Please refer to P80 to 91 for detailed material on "Compatible wheels." Furthermore, viewing of the "Gatefold version" of this catalog is recommended.
[Features]
· A sealed type stainless steel radial ball bearing is used for the wheel.
· Provides quiet and smooth rotation without the need for grease to be added.
· Stainless steel 304 is used for the hardware (including the swivel part ball) and the bearing.
· The swivel part is equipped with a light moving bilayer bearing that includes a dust-proof cover.
· Turning is smooth even after withstanding loads for long periods of time.
Part Number |
---|
SUHK-75-MC |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch Length (mm) | Mounting Hole Pitch Width (mm) | Mounting Seat (mm) | Mounting Seat Width (mm) | Wheel Diameter (Ø) | Rim Width (mm) | Detailed Wheel Specifications | Wheel color |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,599.02 | SSK CASTER | 1 Piece(s) | 7 Day(s) | 108 | 485.01~750.00 | 490 | [Nylon] Monomer Casting Nylon | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance | 63 | 40 | 95 | 72 | 75 | 39 | Oil Resistance | Blue |
Loading...
Caster Type | Plate Type Fixed / Low Floor Heavy Load | Stopper (Detail) | No | Fitting Material | Stainless Steel |
---|---|---|---|---|---|
Mounting Hole Type | Round hole | Application | OA equipment, information and communication equipment / Factory facilities | Load Category | Heavy Load |
Metal Fitting Color (Finish) | NA | Specifications | The wheels on earth | Floor Protection | No Floor Protection |
Bearing | Stainless Radial Ball Bearing |
Please check the type/dimensions/specifications of the part SUHK-75-MC in the Stainless Steel Low-to-Floor, Heavy Weight Caster, SUHK series.
Part Number |
---|
SUHK-50-MC |
SUHK-50-YN |
SUHK-65-MC |
SUHK-65-YN |
SUHK-75-YN |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch Length (mm) | Mounting Hole Pitch Width (mm) | Mounting Seat (mm) | Mounting Seat Width (mm) | Wheel Diameter (Ø) | Rim Width (mm) | Detailed Wheel Specifications | Wheel color |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 993.71 | 1 Piece(s) | 15 Day(s) | 78 | 220.01~320.00 | 294 | [Nylon] Monomer Casting Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance | 55 | 28 | 85 | 58 | 50 | 32.5 | Oil Resistance | Blue | ||
฿ 911.47 | 1 Piece(s) | 7 Day(s) | 78 | 220.01~320.00 | 294 | [Nylon] Nylon 6 | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 55 | 28 | 85 | 58 | 50 | 32.5 | Core: None | Black | ||
฿ 1,389.19 | 1 Piece(s) | 7 Day(s) | 96.5 | 320.01~485.00 | 392 | [Nylon] Monomer Casting Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance | 55 | 28 | 86 | 59 | 65 | 36 | Oil Resistance | Blue | ||
฿ 1,277.32 | 1 Piece(s) | 7 Day(s) | 96.5 | 320.01~485.00 | 392 | [Nylon] Nylon 6 | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 55 | 28 | 86 | 59 | 65 | 36 | Core: None | Black | ||
฿ 1,467.80 | 1 Piece(s) | 7 Day(s) | 108 | 485.01~750.00 | 490 | [Nylon] Nylon 6 | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 63 | 40 | 95 | 72 | 75 | 39 | Core: None | Black |
How can we improve?
How can we improve?