1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

MCD Conductive MC Nylon (for Steel)

MCD Conductive MC Nylon (for Steel)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,981.96/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A conductive MC nylon wheel with the maximum load capacity among SISIKU products.

 
Part Number
MCD-75VB
MCD-100VB
MCD-130VB
MCD-150VB
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWheel Outer Dia.
(Ø)
Width of Wheel
(mm)
Hole Diameter
(Ø)
Width of Hub
(mm)
Max. Allowable Load
(N)

฿ 1,981.96

SSK WHEEL 1 Piece(s) 8 Day(s) 753210351170

฿ 3,285.70

SSK WHEEL 1 Piece(s) 7 Day(s) 1003512381760

฿ 6,444.67

SSK WHEEL 1 Piece(s) 7 Day(s) 1304220502450

฿ 7,806.46

SSK WHEEL 1 Piece(s) 8 Day(s) 1504520522940

Loading...

  1. 1

Basic Information

Wheel Type Integrated Tire Material Conductive MC Nylon (Black) Bearing Available
Bearing details Radial ball bearings Wheel Type Single Wheel