1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ALBS Urethane Foam (Blickle)

SSK WHEEL

ALBS Urethane Foam (Blickle)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,037.95/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

A urethane wheel suitable for low starting resistance.

 
Part Number
ALBS-160K
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 4,037.95

SSK WHEEL 1 Piece(s) 11 Day(s)

Loading...

  1. 1

Basic Information

Wheel Type Outer Ring + Wheel Tire Material Urethane Wheel Outer Dia.(Ø) 160
Width of Wheel(mm) 50 Hole Diameter(Ø) 12 Width of Hub(mm) 63
Bearing Available Core Aluminum Diecast Bearing details Radial ball bearings
Max. Allowable Load(N) 5390 Wheel color Blue Wheel Type Single Wheel

Please check the type/dimensions/specifications of the part ALBS-160K in the ALBS Urethane Foam (Blickle) series.