1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Plastic Twin Wheel Castor LKDG (Blickle)

SSK CASTER

Plastic Twin Wheel Castor LKDG (Blickle)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,782.70/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Please refer to P80 to 91 for detailed material on "Compatible wheels." Furthermore, viewing of the "Gatefold version" of this catalog is recommended.

[Features]
· Operation is easy and noise generation is minimal since both traveling resistance and swivel resistance are low.
· The main body and the wheel core are made of reinforced nylon that is strong against shock.
· The wheel is made of a thermoplastic polyurethane that protects the floor and does not easily leave traces.
· Two colors, black and gray, are available.

 
Part Number
LKDG-PUA-100G
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,782.70

SSK CASTER 1 Piece(s) 13 Day(s)

Loading...

  1. 1

Basic Information

Caster Type Screw-In Type / Plastic / Dual Wheels Mounting Height H(mm) 120 Load Range(daN) 80.01~140.00
Stopper (Detail) No Allowable Load(daN) 107 Wheel Material Urethane
Wheel Characteristics No Fitting Material Steel Thread Dia. M12
Wheel Diameter(Ø) 100 Rim Width(mm) 19X2 Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck
Load Category Light Load Metal Fitting Color (Finish) Gray Specifications The wheels on earth
Detailed Wheel Specifications (Core: Reinforced Nylon) Wheel color Gray Floor Protection With floor protection
Wheel locality Made in Germany Eccentricity(mm) 33 Bearing NA

Please check the type/dimensions/specifications of the part LKDG-PUA-100G in the Plastic Twin Wheel Castor LKDG (Blickle) series.