1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Caster with Heat Resistant Wheels, LI Series (Blickle) (Part Number)

Caster with Heat Resistant Wheels, LI Series (Blickle)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,955.03/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Please refer to P80 to 91 for detailed material on "Compatible wheels." Furthermore, viewing of the "Gatefold version" of this catalog is recommended.

[Features]
· A special heat-resistant grease is used for the swivel part.
· The swivel and fixed models have the same mounting pitch.
· Continuous use under the maximum operating temperature is possible for up to 1 hour.
· A one hour cool down period is necessary after use.
· hardness: (R) 100-110.
· Maximum operating temperature: +260°C (ø200 wheel is +230°C).
· Asbestos and other hazardous substances are not used.
· Hardness: (HS) 71 to 79.
· Maximum operating temperature: +250°C.
· Protects the floor.
·

 
Part Number
LI-PHN-81G
LI-PHN-102G
LI-PHN-125G
LI-PHN-200G
LI-POSI-100G
LI-POSI-100G-FI
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(Ø)
Rim Width
(mm)
Detailed Wheel Specifications Floor Protection Eccentricity
(mm)

฿ 1,955.03

SSK CASTER 1 Piece(s) 3 Day(s) 10280.01~140.00No98Special Phenol ResinOil Resistance / Heat resistant / Cold ResistanceRound hole8060100858032(Core: None) water resistantNo Floor Protection38

฿ 2,420.76

SSK CASTER 1 Piece(s) 3 Day(s) 125140.01~220.00No147Special Phenol ResinOil Resistance / Heat resistant / Cold ResistanceRound hole80601008510038(Core: None) water resistantNo Floor Protection36

฿ 3,089.12

SSK CASTER 1 Piece(s) 11 Day(s) 150140.01~220.00No147Special Phenol ResinOil Resistance / Heat resistant / Cold ResistanceRound hole80601008512540(Core: None) water resistantNo Floor Protection40

฿ 7,773.74

SSK CASTER 1 Piece(s) 11 Day(s) 235320.01~485.00No343Special Phenol ResinOil Resistance / Heat resistant / Cold ResistanceSlotted Holes10575(80)14011020050(Core: None) water resistantNo Floor Protection65

฿ 3,278.81

SSK CASTER 1 Piece(s) 3 Day(s) 12580.01~140.00No98[Synthetic Rubber] Heat Resistant Silicon RubberAbrasion Resistance / Chemical Resistance / Heat resistantRound hole80601008510040(Core: Heat-Resistant Reinforced Nylon) High ElasticityWith floor protection36

฿ 3,677.45

SSK CASTER 1 Piece(s) 11 Day(s) 12580.01~140.00Double Stopper98[Synthetic Rubber] Heat Resistant Silicon RubberAbrasion Resistance / Chemical Resistance / Heat resistantRound hole80601008510040(Core: Heat-Resistant Reinforced Nylon) High ElasticityWith floor protection36

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Properties Quiet Fitting Material Steel
Application Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment / Factory facilities Metal Fitting Color (Finish) Bright Chromate Plating Specifications The wheels on earth
Wheel color Black Wheel locality Made in Germany Bearing NA