(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Please refer to P80 to 91 for detailed material on "Compatible wheels." Furthermore, viewing of the "Gatefold version" of this catalog is recommended.
[Features]
· A special heat-resistant grease is used for the swivel part.
· The swivel and fixed models have the same mounting pitch.
· Continuous use under the maximum operating temperature is possible for up to 1 hour.
· A one hour cool down period is necessary after use.
·
· Maximum operating temperature: +260°C (ø200 wheel is +230°C).
· Asbestos and other hazardous substances are not used.
·
· Maximum operating temperature: +250°C.
· Protects the floor.
·
Part Number |
---|
LI-PHN-102G |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H (mm) | Load Range (daN) | Stopper (Detail) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Type | Mounting Hole Pitch Length (mm) | Mounting Hole Pitch Width (mm) | Mounting Seat (mm) | Mounting Seat Width (mm) | Wheel Diameter (Ø) | Rim Width (mm) | Detailed Wheel Specifications | Floor Protection | Eccentricity (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,420.76 | SSK CASTER | 1 Piece(s) | 3 Day(s) | 125 | 140.01~220.00 | No | 147 | Special Phenol Resin | Oil Resistance / Heat resistant / Cold Resistance | Round hole | 80 | 60 | 100 | 85 | 100 | 38 | (Core: None) water resistant | No Floor Protection | 36 |
Loading...
Caster Type | Plate Type Universal | Properties | Quiet | Fitting Material | Steel |
---|---|---|---|---|---|
Application | Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment / Factory facilities | Metal Fitting Color (Finish) | Bright Chromate Plating | Specifications | The wheels on earth |
Wheel color | Black | Wheel locality | Made in Germany | Bearing | NA |
Please check the type/dimensions/specifications of the part LI-PHN-102G in the Caster with Heat Resistant Wheels, LI Series (Blickle) series.
Part Number |
---|
LI-PHN-125G |
LI-PHN-200G |
LI-PHN-81G |
LI-POSI-100G |
LI-POSI-100G-FI |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Mounting Height H (mm) | Load Range (daN) | Stopper (Detail) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Type | Mounting Hole Pitch Length (mm) | Mounting Hole Pitch Width (mm) | Mounting Seat (mm) | Mounting Seat Width (mm) | Wheel Diameter (Ø) | Rim Width (mm) | Detailed Wheel Specifications | Floor Protection | Eccentricity (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,089.12 | 1 Piece(s) | 11 Day(s) | 150 | 140.01~220.00 | No | 147 | Special Phenol Resin | Oil Resistance / Cold Resistance / Heat resistant | Round hole | 80 | 60 | 100 | 85 | 125 | 40 | (Core: None) water resistant | No Floor Protection | 40 | ||
฿ 7,773.74 | 1 Piece(s) | 11 Day(s) | 235 | 320.01~485.00 | No | 343 | Special Phenol Resin | Oil Resistance / Cold Resistance / Heat resistant | Slotted Holes | 105 | 75(80) | 140 | 110 | 200 | 50 | (Core: None) water resistant | No Floor Protection | 65 | ||
฿ 1,955.03 | 1 Piece(s) | 3 Day(s) | 102 | 80.01~140.00 | No | 98 | Special Phenol Resin | Oil Resistance / Cold Resistance / Heat resistant | Round hole | 80 | 60 | 100 | 85 | 80 | 32 | (Core: None) water resistant | No Floor Protection | 38 | ||
฿ 3,278.81 | 1 Piece(s) | 3 Day(s) | 125 | 80.01~140.00 | No | 98 | [Synthetic Rubber] Heat Resistant Silicon Rubber | Abrasion Resistance / Chemical Resistance / Heat resistant | Round hole | 80 | 60 | 100 | 85 | 100 | 40 | (Core: Heat-Resistant Reinforced Nylon) High Elasticity | With floor protection | 36 | ||
฿ 3,677.45 | 1 Piece(s) | 11 Day(s) | 125 | 80.01~140.00 | Double Stopper | 98 | [Synthetic Rubber] Heat Resistant Silicon Rubber | Abrasion Resistance / Chemical Resistance / Heat resistant | Round hole | 80 | 60 | 100 | 85 | 100 | 40 | (Core: Heat-Resistant Reinforced Nylon) High Elasticity | With floor protection | 36 |
How can we improve?
How can we improve?