(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Please refer to P80 to 91 for detailed material on "Compatible wheels." Furthermore, viewing of the "Gatefold version" of this catalog is recommended.
[Features]
· Reinforced structures that emphasize safety (1) (2).
· Reinforced structure (1): Stronger against lateral loads thanks to a special plate.
· Reinforced structure (2): The wheel is securely locked without being damaged thanks to a specially shaped stopper plate.
· The SJ jack type includes a handle for level adjustments.
· Employs a strong and unique box style for the wheels.
· The swivel part is equipped with a smooth moving bilayer bearing.
· The WW wheel (white diene rubber) and the WUW wheel (antibacterial white urethane) are ideal for indoor use since it does not easily leave wheel marks on the floor
Part Number |
---|
WUWSJ-150 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Wheel Diameter (Ø) | Rim Width (mm) | Detailed Wheel Specifications | Wheel color | Floor Protection | Eccentricity (mm) | Jack Diameter (φ mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,238.84 | SSK CASTER | 1 Piece(s) | 7 Day(s) | 196.6 | 140.01~220.00 | 196 | [Urethane] Antibacterial White Urethane | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | 150 | 45 | (Core: Steel) antibacterial and high elasticity | White | With floor protection | 45 | 35 |
Loading...
Caster Type | Plug Style | Stopper (Detail) | Stopper Plate | Fitting Material | Steel |
---|---|---|---|---|---|
Application | Factory facilities / Vertical lift | Metal Fitting Color (Finish) | Bright Chromate Plating | Specifications | The wheels on earth |
Wheel locality | Made In Japan | Bearing | Radial ball bearings |
Please check the type/dimensions/specifications of the part WUWSJ-150 in the Freely Swiveling Caster for Scaffolding, SJ series.
Part Number |
---|
WSJ-250 |
WUWSJ-100 |
WUWSJ-130 |
WUWSJ-200 |
WUWSJ-250 |
WWSJ-100 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Wheel Diameter (Ø) | Rim Width (mm) | Detailed Wheel Specifications | Wheel color | Floor Protection | Eccentricity (mm) | Jack Diameter (φ mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,341.95 | 1 Piece(s) | 7 Day(s) | 300 | 320.01~485.00 | 323 | [Synthetic Rubber] Rubber SBR | Abrasion Resistance | 250 | 50 | (Core: steel), high elasticity | Black | No Floor Protection | 58 | 35 | ||
฿ 2,252.13 | 1 Piece(s) | 7 Day(s) | 139 | 80.01~140.00 | 98 | [Urethane] Antibacterial White Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 100 | 35 | (Core: Steel) antibacterial and high elasticity | White | With floor protection | 35 | 28 | ||
฿ 3,116.90 | 1 Piece(s) | 7 Day(s) | 186.6 | 140.01~220.00 | 176 | [Urethane] Antibacterial White Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 130 | 42 | (Core: Steel) antibacterial and high elasticity | White | With floor protection | 45 | 35 | ||
฿ 3,702.17 | 1 Piece(s) | 7 Day(s) | 247.3 | 220.01~320.00 | 245 | [Urethane] Antibacterial White Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 200 | 45 | (Core: Steel) antibacterial and high elasticity | White | With floor protection | 58 | 35 | ||
฿ 6,028.46 | 1 Piece(s) | 7 Day(s) | 300 | 320.01~485.00 | 323 | [Urethane] Antibacterial White Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 250 | 50 | (Core: Steel) antibacterial and high elasticity | White | With floor protection | 71 | 35 | ||
฿ 1,833.29 | 1 Piece(s) | 7 Day(s) | 139 | 35.01~80.00 | 78 | [Synthetic Rubber] White Diene Rubber BR | Cold Resistance | 100 | 35 | (Core: steel), high elasticity | White | With floor protection | 35 | 28 |
How can we improve?
How can we improve?