1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Freely Swiveling Caster for Scaffolding, SJ (Part Number)

SSK CASTER

Freely Swiveling Caster for Scaffolding, SJ
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,833.29/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Please refer to P80 to 91 for detailed material on "Compatible wheels." Furthermore, viewing of the "Gatefold version" of this catalog is recommended.

[Features]
· Reinforced structures that emphasize safety (1) (2).
· Reinforced structure (1): Stronger against lateral loads thanks to a special plate.
· Reinforced structure (2): The wheel is securely locked without being damaged thanks to a specially shaped stopper plate.
· The SJ jack type includes a handle for level adjustments.
· Employs a strong and unique box style for the wheels.
· The swivel part is equipped with a smooth moving bilayer bearing.
· The WW wheel (white diene rubber) and the WUW wheel (antibacterial white urethane) are ideal for indoor use since it does not easily leave wheel marks on the floor

 
Part Number
WUWSJ-130
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Wheel Diameter
(Ø)
Rim Width
(mm)
Detailed Wheel Specifications Wheel color Floor Protection Eccentricity
(mm)
Jack Diameter
(φ mm)

฿ 3,116.90

SSK CASTER 1 Piece(s) 7 Day(s) 186.6140.01~220.00176[Urethane] Antibacterial White UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance13042(Core: Steel) antibacterial and high elasticityWhiteWith floor protection4535

Loading...

  1. 1

Basic Information

Caster Type Plug Style Stopper (Detail) Stopper Plate Fitting Material Steel
Application Factory facilities / Vertical lift Metal Fitting Color (Finish) Bright Chromate Plating Specifications The wheels on earth
Wheel locality Made In Japan Bearing Radial ball bearings

Please check the type/dimensions/specifications of the part WUWSJ-130 in the Freely Swiveling Caster for Scaffolding, SJ series.

Products with similar specification

Part Number
WSJ-250
WUWSJ-100
WUWSJ-150
WUWSJ-200
WUWSJ-250
WWSJ-100
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Wheel Diameter
(Ø)
Rim Width
(mm)
Detailed Wheel Specifications Wheel color Floor Protection Eccentricity
(mm)
Jack Diameter
(φ mm)

฿ 4,341.95

1 Piece(s) 7 Day(s) 300320.01~485.00323[Synthetic Rubber] Rubber SBRAbrasion Resistance25050(Core: steel), high elasticityBlackNo Floor Protection5835

฿ 2,252.13

1 Piece(s) 7 Day(s) 13980.01~140.0098[Urethane] Antibacterial White UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance10035(Core: Steel) antibacterial and high elasticityWhiteWith floor protection3528

฿ 3,238.84

1 Piece(s) 7 Day(s) 196.6140.01~220.00196[Urethane] Antibacterial White UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance15045(Core: Steel) antibacterial and high elasticityWhiteWith floor protection4535

฿ 3,702.17

1 Piece(s) 7 Day(s) 247.3220.01~320.00245[Urethane] Antibacterial White UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance20045(Core: Steel) antibacterial and high elasticityWhiteWith floor protection5835

฿ 6,028.46

1 Piece(s) 7 Day(s) 300320.01~485.00323[Urethane] Antibacterial White UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance25050(Core: Steel) antibacterial and high elasticityWhiteWith floor protection7135

฿ 1,833.29

1 Piece(s) 7 Day(s) 13935.01~80.0078[Synthetic Rubber] White Diene Rubber BRCold Resistance10035(Core: steel), high elasticityWhiteWith floor protection3528