1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Caster Unit with Adjuster SCY (Blickle)

Caster Unit with Adjuster SCY (Blickle)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,422.12/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Please refer to P80 to 91 for detailed material on "Compatible wheels." Furthermore, viewing of the "Gatefold version" of this catalog is recommended.

[Features]
· An integrated type in which movement is performed with the caster, fixing is done with the adjuster, and the bolt is used for adjustment.
· A design with excellent functionality and durability.
· An all-stainless steel construction version can also be made available (SCY-500 only)

 
Part Number
SCY-250-YN
SCY-350-MC
SCY-350-YN
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(Ø)
Rim Width
(mm)
Load Category Detailed Wheel Specifications Wheel color Eccentricity
(mm)

฿ 3,422.12

SSK CASTER 1 Piece(s) 7 Day(s) 88220.01~320.00245[Nylon] Nylon 6Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance60(45)60(45)1351355032.5-(Core: None)Black18

฿ 4,029.32

SSK CASTER 1 Piece(s) 7 Day(s) 96320.01~485.00343[Nylon] Monomer Casting NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance65(60)65(60)1551556536Heavy LoadOil ResistanceBlue22

฿ 3,936.19

SSK CASTER 1 Piece(s) 7 Day(s) 96320.01~485.00343[Nylon] Nylon 6Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance65(60)65(60)1551556536-(Core: None)Black22

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal / With Adjuster Stopper (Detail) No Fitting Material Steel
Mounting Hole Type Round hole Application OA equipment, information and communication equipment / Factory facilities Metal Fitting Color (Finish) Trivalent Chromate
Specifications The wheels on earth Floor Protection No Floor Protection Bearing Radial ball bearings