1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Corner Caster CC (Part Number)

SSK CASTER

Corner Caster CC
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 285.44/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Corner caster.
[Features]
· Attached to steel furniture bottom fold-back.
[Applications]
· Suitable for various furniture, interior decoration fixtures, steel furniture and office machines.

 
Part Number
CC-50B-R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Wheel Diameter
(Ø)
Rim Width
(mm)
Metal Fitting Color (Finish) Detailed Wheel Specifications Wheel color Eccentricity
(mm)

฿ 368.00

SSK CASTER 1 Piece(s) 7 Day(s) 66~35.0029[Synthetic Rubber] Rubber SBRAbrasion Resistance5020Baked-on Black(Core: None) high elasticityBlack20

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal / Corner Caster Stopper (Detail) No Fitting Material Steel
Mounting Hole Type Slotted Holes Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck / Steel shelve, woodwork furniture Plate Size (For Corners)(mm) 113×76×37
Mounting Hole Pitch (For Corners)(mm) 73.5×103.5×25.0 Specifications The wheels on earth Floor Protection No Floor Protection
Bearing NA

Please check the type/dimensions/specifications of the part CC-50B-R in the Corner Caster CC series.

Products with similar specification

Part Number
CC-50B-BN
CC-50B-U
CC-50U-BN
CC-50U-R
CC-50U-U
CC-65B-BN
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Wheel Diameter
(Ø)
Rim Width
(mm)
Metal Fitting Color (Finish) Detailed Wheel Specifications Wheel color Eccentricity
(mm)

฿ 312.65

1 Piece(s) 9 Day(s) 66~35.0034[Nylon] Nylon 6Abrasion Resistance / Chemical Resistance / Oil Resistance5020Baked-on Black(Core: None)Black20

฿ 406.48

1 Piece(s) 7 Day(s) 66~35.0034[Urethane] UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance5020Baked-on Black(Core: None) Shock ResistanceGreen20

฿ 285.44

1 Piece(s) 3 Day(s) 66~35.0034[Nylon] Nylon 6Abrasion Resistance / Chemical Resistance / Oil Resistance5020Bright Chromate Plating(Core: None)Black20

฿ 336.00

1 Piece(s) 7 Day(s) 66~35.0029[Synthetic Rubber] Rubber SBRAbrasion Resistance5020Bright Chromate Plating(Core: None) high elasticityGreen20

฿ 336.00

1 Piece(s) 7 Day(s) 66~35.0034[Urethane] UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance5020Bright Chromate Plating(Core: None) Shock ResistanceGreen20

฿ 374.94

1 Piece(s) 10 Day(s) 7935.01~80.0049[Nylon] Nylon 6Abrasion Resistance / Chemical Resistance / Oil Resistance6525Baked-on Black(Core: None)Black21