(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Corner caster.
[Features]
· Attached to steel furniture bottom fold-back.
[Applications]
· Suitable for various furniture, interior decoration fixtures, steel furniture and office machines.
Part Number |
---|
CC-75B-BN |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Wheel Diameter (Ø) | Rim Width (mm) | Metal Fitting Color (Finish) | Detailed Wheel Specifications | Wheel color | Eccentricity (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 380.38 | SSK CASTER | 1 Piece(s) | 9 Day(s) | 89 | 35.01~80.00 | 58 | [Nylon] Nylon 6 | Abrasion Resistance / Oil Resistance / Chemical Resistance | 75 | 25 | Baked-on Black | (Core: None) | Black | 21 |
Loading...
Caster Type | Plate Type Universal / Corner Caster | Stopper (Detail) | No | Fitting Material | Steel |
---|---|---|---|---|---|
Mounting Hole Type | Slotted Holes | Application | Commercial Facilities Display / Streamlining of Logistics, Hand Truck / Steel shelve, woodwork furniture | Plate Size (For Corners)(mm) | 113×76×37 |
Mounting Hole Pitch (For Corners)(mm) | 73.5×103.5×25.0 | Specifications | The wheels on earth | Floor Protection | No Floor Protection |
Bearing | NA |
Please check the type/dimensions/specifications of the part CC-75B-BN in the Corner Caster CC series.
Part Number |
---|
CC-50U-BN |
CC-50U-R |
CC-50U-U |
CC-75B-R |
CC-75B-U |
CC-75U-BN |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Wheel Diameter (Ø) | Rim Width (mm) | Metal Fitting Color (Finish) | Detailed Wheel Specifications | Wheel color | Eccentricity (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 285.44 | 1 Piece(s) | 3 Day(s) | 66 | ~35.00 | 34 | [Nylon] Nylon 6 | Abrasion Resistance / Chemical Resistance / Oil Resistance | 50 | 20 | Bright Chromate Plating | (Core: None) | Black | 20 | ||
฿ 336.00 | 1 Piece(s) | 7 Day(s) | 66 | ~35.00 | 29 | [Synthetic Rubber] Rubber SBR | Abrasion Resistance | 50 | 20 | Bright Chromate Plating | (Core: None) high elasticity | Green | 20 | ||
฿ 336.00 | 1 Piece(s) | 7 Day(s) | 66 | ~35.00 | 34 | [Urethane] Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 50 | 20 | Bright Chromate Plating | (Core: None) Shock Resistance | Green | 20 | ||
฿ 495.62 | 1 Piece(s) | 7 Day(s) | 89 | 35.01~80.00 | 49 | [Synthetic Rubber] Rubber SBR | Abrasion Resistance | 75 | 25 | Baked-on Black | (Core: None) high elasticity | Black | 21 | ||
฿ 574.48 | 1 Piece(s) | 7 Day(s) | 89 | 35.01~80.00 | 58 | [Urethane] Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 75 | 25 | Baked-on Black | (Core: None) Shock Resistance | Green | 21 | ||
฿ 347.73 | 1 Piece(s) | 3 Day(s) | 89 | 35.01~80.00 | 58 | [Nylon] Nylon 6 | Abrasion Resistance / Chemical Resistance / Oil Resistance | 75 | 25 | Bright Chromate Plating | (Core: None) | Black | 21 |
How can we improve?
How can we improve?