(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Please refer to P80 to 91 for detailed material on "Compatible wheels." Furthermore, viewing of the "Gatefold version" of this catalog is recommended.
[Features]
· A sealed type stainless steel radial ball bearing is used for the wheel that provides quiet and smooth rotation without the need for grease to be added.
· Stainless steel 304 is used for the hardware (including the swivel part ball) and the bearing.
· The swivel part is equipped with a light working bilayer bearing that includes a dust-proof cover.
· Turning is smooth even after withstanding loads for long periods of time.
Part Number |
---|
SUHJ-65-YN |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch Length (mm) | Mounting Hole Pitch Width (mm) | Mounting Seat (mm) | Mounting Seat Width (mm) | Wheel Diameter (Ø) | Rim Width (mm) | Detailed Wheel Specifications | Wheel color | Eccentricity (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,675.39 | SSK CASTER | 1 Piece(s) | 7 Day(s) | 96.5 | 320.01~485.00 | 392 | [Nylon] Nylon 6 | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | 63(78) | 63(78) | 100 | 100 | 65 | 36 | Core: None | Black | 22 |
Loading...
Caster Type | Plate Type Universal / Low Floor Heavy Load | Stopper (Detail) | No | Fitting Material | Stainless Steel |
---|---|---|---|---|---|
Mounting Hole Type | Slotted Holes | Application | OA equipment, information and communication equipment / Factory facilities | Load Category | Heavy Load |
Metal Fitting Color (Finish) | NA | Specifications | The wheels on earth | Floor Protection | No Floor Protection |
Bearing | Stainless Radial Ball Bearing |
Please check the type/dimensions/specifications of the part SUHJ-65-YN in the Stainless Steel Low Floor Heavy Load Caster SUHJ series.
Part Number |
---|
SUHJ-50-MC |
SUHJ-50-YN |
SUHJ-65-MC |
SUHJ-75-MC |
SUHJ-75-YN |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch Length (mm) | Mounting Hole Pitch Width (mm) | Mounting Seat (mm) | Mounting Seat Width (mm) | Wheel Diameter (Ø) | Rim Width (mm) | Detailed Wheel Specifications | Wheel color | Eccentricity (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,150.51 | 1 Piece(s) | 15 Day(s) | 78 | 220.01~320.00 | 294 | [Nylon] Monomer Casting Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance | 55(65) | 55(65) | 82 | 82 | 50 | 32.5 | Oil Resistance | Blue | 18 | ||
฿ 2,068.87 | 1 Piece(s) | 7 Day(s) | 78 | 220.01~320.00 | 294 | [Nylon] Nylon 6 | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 55(65) | 55(65) | 82 | 82 | 50 | 32.5 | Core: None | Black | 18 | ||
฿ 2,787.26 | 1 Piece(s) | 7 Day(s) | 96.5 | 320.01~485.00 | 392 | [Nylon] Monomer Casting Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance | 63(78) | 63(78) | 100 | 100 | 65 | 36 | Oil Resistance | Blue | 22 | ||
฿ 2,922.71 | 1 Piece(s) | 7 Day(s) | 108 | 485.01~750.00 | 490 | [Nylon] Monomer Casting Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance | 63(78) | 63(78) | 100 | 100 | 75 | 39 | Oil Resistance | Blue | 25 | ||
฿ 2,793.31 | 1 Piece(s) | 20 Day(s) | 108 | 485.01~750.00 | 490 | [Nylon] Nylon 6 | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 63(78) | 63(78) | 100 | 100 | 75 | 39 | Core: None | Black | 25 |
How can we improve?
How can we improve?