(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Please refer to P80 to 91 for detailed material on "Compatible wheels." Furthermore, viewing of the "Gatefold version" of this catalog is recommended.
[Features]
· Stainless steel 304 is used for the hardware, including the balls in the swiveling part.
· A stainless steel needle bearing is employed for the core metal wheel and POTH urethane wheel.
· The swivel part is equipped with a smooth moving bilayer bearing with a dust-proof cover.
· Use the SWUW wheel (antibacterial white urethane) for hygienic environments.
· Use the SEUW wheel (anti-static urethane) for the anti-static countermeasures in clean rooms, etc.
· Employs a strong and unique box style for the wheels. (SW, SUW, SWUW, and SEUW wheels)
Part Number |
---|
SUNK-150SWUW |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch Length (mm) | Mounting Hole Pitch Width (mm) | Mounting Seat (mm) | Mounting Seat Width (mm) | Wheel Diameter (Ø) | Rim Width (mm) | Load Category | Detailed Wheel Specifications | Wheel color | Wheel locality |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,680.39 | SSK CASTER | 1 Piece(s) | 9 Day(s) | 190 | 220.01~320.00 | 245 | [Urethane] Antibacterial White Urethane | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | 100(112) | 56(53) | 140 | 85 | 150 | 45 | Medium Load | (Core: Stainless steel 304) Antibacterial, high-elasticity | White | - |
Loading...
Caster Type | Plate Type Fixed | Stopper (Detail) | No | Fitting Material | Stainless Steel |
---|---|---|---|---|---|
Mounting Hole Type | Slotted Holes | Application | Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment | Metal Fitting Color (Finish) | NA |
Specifications | The wheels on earth | Floor Protection | No Floor Protection | Bearing | Stainless Needle Bearing |
Please check the type/dimensions/specifications of the part SUNK-150SWUW in the Stainless Caster, SUNK for Medium Loads series.
Part Number |
---|
SUNK-100POTH |
SUNK-100SW |
SUNK-100SWUW |
SUNK-125MC |
SUNK-125POTH |
SUNK-200POTH |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch Length (mm) | Mounting Hole Pitch Width (mm) | Mounting Seat (mm) | Mounting Seat Width (mm) | Wheel Diameter (Ø) | Rim Width (mm) | Load Category | Detailed Wheel Specifications | Wheel color | Wheel locality |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,311.87 | 1 Piece(s) | 13 Day(s) | 130 | 140.01~220.00 | 147 | [Urethane] Urethane | Abrasion Resistance / Oil Resistance | 80(90) | 45(50) | 110 | 80 | 100 | 35 | Medium Load | (Core: nylon 6) Shock and acid resistant | Yellow | Made in Germany | ||
฿ 1,323.10 | 1 Piece(s) | 7 Day(s) | 130 | 140.01~220.00 | 147 | [Synthetic Rubber] Rubber SBR | Abrasion Resistance | 80(90) | 45(50) | 110 | 80 | 100 | 35 | Medium Load | Core: Stainless steel 304 | Black | - | ||
฿ 1,893.51 | 1 Piece(s) | 7 Day(s) | 130 | 140.01~220.00 | 147 | [Urethane] Antibacterial White Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 80(90) | 45(50) | 110 | 80 | 100 | 35 | Medium Load | (Core: Stainless steel 304) Antibacterial, high-elasticity | White | - | ||
฿ 2,574.40 | 1 Piece(s) | 7 Day(s) | 165 | 140.01~220.00 | 205 | [Nylon] Monomer Casting Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance | 100(112) | 56(53) | 140 | 85 | 125 | 42 | - | (Core: None) | Blue | - | ||
฿ 1,900.58 | 1 Piece(s) | 8 Day(s) | 165 | 140.01~220.00 | 205 | [Urethane] Urethane | Abrasion Resistance / Oil Resistance | 100(112) | 56(53) | 140 | 85 | 125 | 35 | Medium Load | (Core: nylon 6) Shock and acid resistant | Yellow | Made in Germany | ||
฿ 3,469.81 | 8 Piece(s) | 13 Day(s) | 250 | 320.01~485.00 | 343 | [Urethane] Urethane | Abrasion Resistance / Oil Resistance | 112(119) | 63(56) | 150 | 98 | 200 | 50 | Medium Load | (Core: nylon 6) Shock and acid resistant | Yellow | Made in Germany |
How can we improve?
How can we improve?