1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 8/9/2024 to 5:00 9/9/2024. We apologize for the inconvenience.
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Stainless Steel Caster for Medium Loads SUNJ SUNJB SUNJWB (Part Number)

SSK CASTER

Stainless Steel Caster for Medium Loads SUNJ SUNJB SUNJWB
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,876.65/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

A caster entirely made out of SUS304 stainless steel.
[Features]
· An all-stainless steel caster which employs "SUS304" for all its structures, such as the revolving superstructure ball, axis, etc.
· With a broad variety of wheels that can be chosen, ranging from common rubber to electrostatic and antibacterial urethane, etc.
[Applications]
· To be used in operating environments such as factories that handle food products and places where the sanitary aspects have been thoroughly controlled.
· Used at environments such as cleanrooms where dust and static electricity are highly controlled.
· For cases in which products difficult to rust are needed, which are oftentimes left outdoors.

 
Part Number
SUNJB-150SW
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(Ø)
Rim Width
(mm)
Detailed Wheel Specifications Wheel color Wheel locality Eccentricity
(mm)

฿ 3,144.64

SSK CASTER 1 Piece(s) 7 Day(s) 190220.01~320.00[With Rotation Stopper] With freely stopper245[Synthetic Rubber] Rubber SBRAbrasion Resistance75(90)75(90)11211215045(Core: Stainless steel 304) High ElasticityBlack-37

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Fitting Material Stainless Steel Mounting Hole Type Slotted Holes
Application Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment Load Category Medium Load Metal Fitting Color (Finish) NA
Specifications The wheels on earth Floor Protection No Floor Protection Bearing Stainless Needle Bearing

Please check the type/dimensions/specifications of the part SUNJB-150SW in the Stainless Steel Caster for Medium Loads SUNJ SUNJB SUNJWB series.

Products with similar specification

Part Number
SUNJ-100POTH
SUNJ-100SW
SUNJ-100SWUW
SUNJ-125MC
SUNJ-125POTH
SUNJB-150SWUW
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(Ø)
Rim Width
(mm)
Detailed Wheel Specifications Wheel color Wheel locality Eccentricity
(mm)

฿ 1,892.52

1 Piece(s) 11 Day(s) 130140.01~220.00No147[Urethane] UrethaneAbrasion Resistance / Oil Resistance68(71)68(71)909010035(Core: nylon 6) Shock and acid resistantYellowMade in Germany30

฿ 1,876.65

1 Piece(s) 7 Day(s) 130140.01~220.00No147[Synthetic Rubber] Rubber SBRAbrasion Resistance68(71)68(71)909010035(Core: Stainless steel 304) High ElasticityBlack-30

฿ 2,397.23

1 Piece(s) 7 Day(s) 130140.01~220.00No147[Urethane] Antibacterial White UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance68(71)68(71)909010035(Core: Stainless steel 304) Antibacterial, high-elasticityWhite-30

฿ 3,297.02

1 Piece(s) 7 Day(s) 165140.01~220.00No205[Nylon] Monomer Casting NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance75(80)75(80)10210212542Core: NoneBlue-35

฿ 2,577.91

1 Piece(s) 7 Day(s) 165140.01~220.00No205[Urethane] UrethaneAbrasion Resistance / Oil Resistance75(80)75(80)10210212535(Core: nylon 6) Shock and acid resistantYellowMade in Germany35

฿ 4,320.18

1 Piece(s) 9 Day(s) 190220.01~320.00[With Rotation Stopper] With freely stopper245[Urethane] Antibacterial White UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance75(90)75(90)11211215045(Core: Stainless steel 304) Antibacterial, high-elasticityWhite-37