(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A caster entirely made out of SUS304 stainless steel.
[Features]
· An all-stainless steel caster which employs "SUS304" for all its structures, such as the revolving superstructure ball, axis, etc.
· With a broad variety of wheels that can be chosen, ranging from common rubber to electrostatic and antibacterial urethane, etc.
[Applications]
· To be used in operating environments such as factories that handle food products and places where the sanitary aspects have been thoroughly controlled.
· Used at environments such as cleanrooms where dust and static electricity are highly controlled.
· For cases in which products difficult to rust are needed, which are oftentimes left outdoors.
Part Number |
---|
SUNJB-100SWUW |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H (mm) | Load Range (daN) | Stopper (Detail) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch Length (mm) | Mounting Hole Pitch Width (mm) | Mounting Seat (mm) | Mounting Seat Width (mm) | Wheel Diameter (Ø) | Rim Width (mm) | Detailed Wheel Specifications | Wheel color | Wheel locality | Eccentricity (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,649.39 | SSK CASTER | 1 Piece(s) | 7 Day(s) | 130 | 140.01~220.00 | [With Rotation Stopper] With freely stopper | 147 | [Urethane] Antibacterial White Urethane | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | 68(71) | 68(71) | 90 | 90 | 100 | 35 | (Core: Stainless steel 304) Antibacterial, high-elasticity | White | - | 30 |
Loading...
Caster Type | Plate Type Universal | Fitting Material | Stainless Steel | Mounting Hole Type | Slotted Holes |
---|---|---|---|---|---|
Application | Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment | Load Category | Medium Load | Metal Fitting Color (Finish) | NA |
Specifications | The wheels on earth | Floor Protection | No Floor Protection | Bearing | Stainless Needle Bearing |
Please check the type/dimensions/specifications of the part SUNJB-100SWUW in the Stainless Steel Caster for Medium Loads SUNJ SUNJB SUNJWB series.
Part Number |
---|
SUNJ-100SWUW |
SUNJ-125MC |
SUNJ-125POTH |
SUNJB-125POTH |
SUNJB-125SUW |
SUNJB-125SW |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Mounting Height H (mm) | Load Range (daN) | Stopper (Detail) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch Length (mm) | Mounting Hole Pitch Width (mm) | Mounting Seat (mm) | Mounting Seat Width (mm) | Wheel Diameter (Ø) | Rim Width (mm) | Detailed Wheel Specifications | Wheel color | Wheel locality | Eccentricity (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,397.23 | 1 Piece(s) | 7 Day(s) | 130 | 140.01~220.00 | No | 147 | [Urethane] Antibacterial White Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 68(71) | 68(71) | 90 | 90 | 100 | 35 | (Core: Stainless steel 304) Antibacterial, high-elasticity | White | - | 30 | ||
฿ 3,297.02 | 1 Piece(s) | 7 Day(s) | 165 | 140.01~220.00 | No | 205 | [Nylon] Monomer Casting Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance | 75(80) | 75(80) | 102 | 102 | 125 | 42 | Core: None | Blue | - | 35 | ||
฿ 2,577.91 | 1 Piece(s) | 7 Day(s) | 165 | 140.01~220.00 | No | 205 | [Urethane] Urethane | Abrasion Resistance / Oil Resistance | 75(80) | 75(80) | 102 | 102 | 125 | 35 | (Core: nylon 6) Shock and acid resistant | Yellow | Made in Germany | 35 | ||
฿ 2,860.26 | 1 Piece(s) | 7 Day(s) | 165 | 140.01~220.00 | [With Rotation Stopper] With freely stopper | 205 | [Urethane] Urethane | Abrasion Resistance / Oil Resistance | 75(80) | 75(80) | 102 | 102 | 125 | 35 | (Core: nylon 6) Shock and acid resistant | Yellow | Made in Germany | 35 | ||
฿ 3,362.33 | 1 Piece(s) | 7 Day(s) | 165 | 140.01~220.00 | [With Rotation Stopper] With freely stopper | 205 | [Urethane] Urethane | Abrasion Resistance / Oil Resistance | 75(80) | 75(80) | 102 | 102 | 125 | 42 | (Core: Stainless steel 304) shock and acid resistant | Green | - | 35 | ||
฿ 2,928.77 | 1 Piece(s) | 7 Day(s) | 165 | 140.01~220.00 | [With Rotation Stopper] With freely stopper | 205 | [Synthetic Rubber] Rubber SBR | Abrasion Resistance | 75(80) | 75(80) | 102 | 102 | 125 | 42 | (Core: Stainless steel 304) High Elasticity | Black | - | 35 |
How can we improve?
How can we improve?