(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Please refer to P80 to 91 for detailed material on "Compatible wheels." Furthermore, viewing of the "Gatefold version" of this catalog is recommended.
[Features]
· The conductive materials used for the wheel ensures that it will remain uniform in shape even after suffering wear.
· Conductive resin wheels with no age deterioration that can be used for anti-static countermeasures.
Black MCD / gray MCDG.
· The -MCDG wheel does not use carbon material and does not leave traces on the floor.
· Conductive grease is used for the free-swivel part, which is also equipped with a smooth moving bilayer bearing.
Part Number |
---|
HJB-50U-MCD |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H (mm) | Load Range (daN) | Stopper (Detail) | Allowable Load (daN) | Fitting Material | Mounting Hole Pitch Length (mm) | Mounting Hole Pitch Width (mm) | Mounting Seat (mm) | Mounting Seat Width (mm) | Wheel Diameter (Ø) | Rim Width (mm) | Metal Fitting Color (Finish) | Eccentricity (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,162.60 | SSK CASTER | 1 Piece(s) | 11 Day(s) | 78 | 220.01~320.00 | [With Rotation Stopper] With freely stopper | 294 | Steel | 55(65) | 55(65) | 82 | 82 | 50 | 32.5 | Trivalent Chromate | 18 |
Loading...
Caster Type | Plate Type Universal / Low Floor Heavy Load | Properties | Static electricity prevention | Wheel Material | Conductive MC Nylon |
---|---|---|---|---|---|
Wheel Characteristics | Abrasion Resistance / Oil Resistance / Chemical Resistance | Mounting Hole Type | Slotted Holes | Application | Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment |
Load Category | Heavy Load | Specifications | The wheels on earth | Detailed Wheel Specifications | With Bearing |
Wheel color | Black | Floor Protection | No Floor Protection | Bearing | Radial ball bearings |
Please check the type/dimensions/specifications of the part HJB-50U-MCD in the Antistatic Caster III, for Low-Floor Heavy Loads, HJ, HJB, SUHJ series.
Part Number |
---|
HJ-50U-MCD |
HJ-65U-MCD |
HJ-75U-MCD |
HJB-65U-MCD |
SUHJ-65MCD |
SUHJ-75MCD |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Mounting Height H (mm) | Load Range (daN) | Stopper (Detail) | Allowable Load (daN) | Fitting Material | Mounting Hole Pitch Length (mm) | Mounting Hole Pitch Width (mm) | Mounting Seat (mm) | Mounting Seat Width (mm) | Wheel Diameter (Ø) | Rim Width (mm) | Metal Fitting Color (Finish) | Eccentricity (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,484.03 | 1 Piece(s) | 3 Day(s) | 78 | 220.01~320.00 | No | 294 | Steel | 55(65) | 55(65) | 82 | 82 | 50 | 32.5 | Trivalent Chromate | 18 | ||
฿ 2,277.01 | 1 Piece(s) | 7 Day(s) | 96.5 | 320.01~485.00 | No | 392 | Steel | 63(78) | 63(78) | 100 | 100 | 65 | 36 | Trivalent Chromate | 22 | ||
฿ 3,096.87 | 1 Piece(s) | 7 Day(s) | 108 | 485.01~750.00 | No | 490 | Steel | 63(78) | 63(78) | 100 | 100 | 75 | 39 | Trivalent Chromate | 25 | ||
฿ 3,342.38 | 1 Piece(s) | 7 Day(s) | 96.5 | 320.01~485.00 | [With Rotation Stopper] With freely stopper | 392 | Steel | 63(78) | 63(78) | 100 | 100 | 65 | 36 | Trivalent Chromate | 22 | ||
฿ 4,083.74 | 1 Piece(s) | 7 Day(s) | 96.5 | 320.01~485.00 | No | 392 | Stainless Steel | 63(78) | 63(78) | 100 | 100 | 65 | 36 | NA | 22 | ||
฿ 4,584.44 | 1 Piece(s) | 7 Day(s) | 108 | 485.01~750.00 | No | 490 | Stainless Steel | 63(78) | 63(78) | 100 | 100 | 75 | 39 | NA | 25 |
How can we improve?
How can we improve?