1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Anti-Static Casters II, Medium Load, SUNK (Part Number)

SSK CASTER

Anti-Static Casters II, Medium Load, SUNK
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,050.73/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Please refer to P80 to 91 for detailed material on "Compatible wheels." Furthermore, viewing of the "Gatefold version" of this catalog is recommended.

[Features]
· Stainless steel 304 is used for the core, hardware (including swivel part ball), and bearing.
· The conductive materials used for the wheel ensures that it will remain uniform in shape even after suffering wear.
· The SEUW wheel is not made of carbon material and does not leave traces on the floor.
· A conductive grease is used for the swivel part.
· The swivel part is equipped with a smooth moving bilayer bearing with a dust-proof cover.
· Employs a strong and unique box style for the SEUW wheels.

 
Part Number
SUNK-125-SEUW
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(Ø)
Rim Width
(mm)
Wheel color Floor Protection

฿ 3,618.56

SSK CASTER 1 Piece(s) 3 Day(s) 165140.01~220.00205[Urethane] Antistatic UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Antistatic100(112)56(53)1408512542YellowWith floor protection

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Properties Static electricity prevention Stopper (Detail) No
Fitting Material Stainless Steel Mounting Hole Type Slotted Holes Application Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment
Load Category Medium Load Metal Fitting Color (Finish) NA Specifications The wheels on earth
Detailed Wheel Specifications Core: Stainless steel 304 Bearing Stainless Needle Bearing

Please check the type/dimensions/specifications of the part SUNK-125-SEUW in the Anti-Static Casters II, Medium Load, SUNK series.

Products with similar specification

Part Number
SUNK-100-MCD
SUNK-100-SEUW
SUNK-125-MCD
SUNK-150-MCD
SUNK-150-SEUW
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(Ø)
Rim Width
(mm)
Wheel color Floor Protection

฿ 4,493.81

1 Piece(s) 7 Day(s) 130140.01~220.00147[Nylon] Conductive MC NylonAbrasion Resistance / Chemical Resistance / Oil Resistance80(90)45(50)1108010035BlackNo Floor Protection

฿ 2,050.73

1 Piece(s) 3 Day(s) 130140.01~220.00147[Urethane] Antistatic UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance / Antistatic80(90)45(50)1108010035YellowWith floor protection

฿ 7,794.80

1 Piece(s) 7 Day(s) 165140.01~220.00205[Nylon] Conductive MC NylonAbrasion Resistance / Chemical Resistance / Oil Resistance100(112)56(53)1408512542BlackNo Floor Protection

฿ 9,877.40

1 Piece(s) 7 Day(s) 190220.01~320.00245[Nylon] Conductive MC NylonAbrasion Resistance / Chemical Resistance / Oil Resistance100(112)56(53)1408515045BlackNo Floor Protection

฿ 4,466.96

1 Piece(s) 10 Day(s) 190220.01~320.00245[Urethane] Antistatic UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance / Antistatic100(112)56(53)1408515045YellowWith floor protection