1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Anti-Static Caster II, Medium Load, SUNJ (Part Number)

Anti-Static Caster II, Medium Load, SUNJ
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,654.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Please refer to P80 to 91 for detailed material on "Compatible wheels." Furthermore, viewing of the "Gatefold version" of this catalog is recommended.

[Features]
· Stainless steel 304 is used for the core, hardware (including swivel part ball), and bearing.
· The conductive materials used for the wheel ensures that it will remain uniform in shape even after suffering wear.
· The SEUW wheel is not made of carbon material and does not leave traces on the floor.
· A conductive grease is used for the swivel part.
· The swivel part is equipped with a smooth moving bilayer bearing with a dust-proof cover.
· Employs a strong and unique box style for the SEUW wheels.

 
Part Number
SUNJ-100-MCD
SUNJ-100-SEUW
SUNJ-125-MCD
SUNJ-125-SEUW
SUNJ-150-MCD
SUNJ-150-SEUW
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(Ø)
Rim Width
(mm)
Wheel color Floor Protection Eccentricity
(mm)

฿ 5,032.52

SSK CASTER 1 Piece(s) 7 Day(s) 130140.01~220.00147[Nylon] Conductive MC NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance68(71)68(71)909010035BlackNo Floor Protection30

฿ 2,654.67

SSK CASTER 1 Piece(s) 3 Day(s) 130140.01~220.00147[Urethane] Antistatic UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Antistatic68(71)68(71)909010035YellowWith floor protection30

฿ 8,580.91

SSK CASTER 1 Piece(s) 7 Day(s) 165140.01~220.00205[Nylon] Conductive MC NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance75(80)75(80)1021212542BlackNo Floor Protection35

฿ 4,407.70

SSK CASTER 1 Piece(s) 3 Day(s) 165140.01~220.00205[Urethane] Antistatic UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Antistatic75(80)75(80)1021212542YellowWith floor protection35

฿ 10,694.96

SSK CASTER 1 Piece(s) 7 Day(s) 190220.01~320.00245[Nylon] Conductive MC NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance75(90)75(90)11211215045BlackNo Floor Protection37

฿ 5,288.15

SSK CASTER 1 Piece(s) 6 Day(s) 190220.01~320.00245[Urethane] Antistatic UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Antistatic75(90)75(90)11211215045YellowWith floor protection37

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Properties Static electricity prevention Stopper (Detail) No
Fitting Material Stainless Steel Mounting Hole Type Slotted Holes Application Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment
Load Category Medium Load Metal Fitting Color (Finish) NA Specifications The wheels on earth
Detailed Wheel Specifications Core: Stainless steel 304 Bearing Stainless Needle Bearing