(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Please refer to P80 to 91 for detailed material on "Compatible wheels." Furthermore, viewing of the "Gatefold version" of this catalog is recommended.
[Features]
· Stainless steel 304 is used for the core, hardware (including swivel part ball), and bearing.
· The conductive materials used for the wheel ensures that it will remain uniform in shape even after suffering wear.
· The SEUW wheel is not made of carbon material and does not leave traces on the floor.
· A conductive grease is used for the swivel part.
· The swivel part is equipped with a smooth moving bilayer bearing with a dust-proof cover.
· Employs a strong and unique box style for the SEUW wheels.
Part Number |
---|
SUNJ-150-MCD |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch Length (mm) | Mounting Hole Pitch Width (mm) | Mounting Seat (mm) | Mounting Seat Width (mm) | Wheel Diameter (Ø) | Rim Width (mm) | Wheel color | Floor Protection | Eccentricity (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 10,694.96 | SSK CASTER | 1 Piece(s) | 7 Day(s) | 190 | 220.01~320.00 | 245 | [Nylon] Conductive MC Nylon | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance | 75(90) | 75(90) | 112 | 112 | 150 | 45 | Black | No Floor Protection | 37 |
Loading...
Caster Type | Plate Type Universal | Properties | Static electricity prevention | Stopper (Detail) | No |
---|---|---|---|---|---|
Fitting Material | Stainless Steel | Mounting Hole Type | Slotted Holes | Application | Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment |
Load Category | Medium Load | Metal Fitting Color (Finish) | NA | Specifications | The wheels on earth |
Detailed Wheel Specifications | Core: Stainless steel 304 | Bearing | Stainless Needle Bearing |
Please check the type/dimensions/specifications of the part SUNJ-150-MCD in the Anti-Static Caster II, Medium Load, SUNJ series.
Part Number |
---|
SUNJ-100-MCD |
SUNJ-100-SEUW |
SUNJ-125-MCD |
SUNJ-125-SEUW |
SUNJ-150-SEUW |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch Length (mm) | Mounting Hole Pitch Width (mm) | Mounting Seat (mm) | Mounting Seat Width (mm) | Wheel Diameter (Ø) | Rim Width (mm) | Wheel color | Floor Protection | Eccentricity (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,032.52 | 1 Piece(s) | 7 Day(s) | 130 | 140.01~220.00 | 147 | [Nylon] Conductive MC Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance | 68(71) | 68(71) | 90 | 90 | 100 | 35 | Black | No Floor Protection | 30 | ||
฿ 2,654.67 | 1 Piece(s) | 3 Day(s) | 130 | 140.01~220.00 | 147 | [Urethane] Antistatic Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance / Antistatic | 68(71) | 68(71) | 90 | 90 | 100 | 35 | Yellow | With floor protection | 30 | ||
฿ 8,580.91 | 1 Piece(s) | 7 Day(s) | 165 | 140.01~220.00 | 205 | [Nylon] Conductive MC Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance | 75(80) | 75(80) | 102 | 12 | 125 | 42 | Black | No Floor Protection | 35 | ||
฿ 4,407.70 | 1 Piece(s) | 3 Day(s) | 165 | 140.01~220.00 | 205 | [Urethane] Antistatic Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance / Antistatic | 75(80) | 75(80) | 102 | 12 | 125 | 42 | Yellow | With floor protection | 35 | ||
฿ 5,288.15 | 1 Piece(s) | 6 Day(s) | 190 | 220.01~320.00 | 245 | [Urethane] Antistatic Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance / Antistatic | 75(90) | 75(90) | 112 | 112 | 150 | 45 | Yellow | With floor protection | 37 |
How can we improve?
How can we improve?