(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Please refer to P80 to 91 for detailed material on "Compatible wheels." Furthermore, viewing of the "Gatefold version" of this catalog is recommended.
[Features]
· The conductive materials used for the wheel ensures that it will remain uniform in shape even after suffering wear.
· The EUW wheel is not made of carbon material and does not leave traces on the floor.
· A conductive grease is used for the swivel part.
· The swivel part is equipped with a smooth moving bilayer bearing.
· Employs a strong and unique box style for the EUW wheels
Part Number |
---|
EUWKB-130 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H (mm) | Load Range (daN) | Stopper (Detail) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch Length (mm) | Mounting Hole Pitch Width (mm) | Mounting Seat (mm) | Mounting Seat Width (mm) | Wheel Diameter (Ø) | Rim Width (mm) | Stopper Position | Detailed Wheel Specifications | Wheel color | Floor Protection |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,262.21 | SSK CASTER | 20 Piece(s) | 8 Day(s) | 177 | 220.01~320.00 | [With Rotation Stopper] Fixed with Stopper | 245 | [Urethane] Antistatic Urethane | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Antistatic | 100 | 56 | 137 | 93 | 130 | 42 | Right | Impact-Resistant | Yellow | With floor protection |
Loading...
Caster Type | Plate Type Fixed | Properties | Static electricity prevention | Fitting Material | Steel |
---|---|---|---|---|---|
Mounting Hole Type | Round hole | Application | Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment | Load Category | Medium Load |
Metal Fitting Color (Finish) | Bright Chromate Plating | Specifications | The wheels on earth | Bearing | Radial ball bearings |
Please check the type/dimensions/specifications of the part EUWKB-130 in the Anti-Static Caster I, Medium Load, K KB KBL series.
Part Number |
---|
EUWK-200 |
EUWK-75 |
EUWKB-100 |
EUWKB-150 |
EUWKB-200 |
EUWKB-75 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Mounting Height H (mm) | Load Range (daN) | Stopper (Detail) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch Length (mm) | Mounting Hole Pitch Width (mm) | Mounting Seat (mm) | Mounting Seat Width (mm) | Wheel Diameter (Ø) | Rim Width (mm) | Stopper Position | Detailed Wheel Specifications | Wheel color | Floor Protection |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,708.04 | 1 Piece(s) | 7 Day(s) | 250 | 320.01~485.00 | No | 392 | [Urethane] Antistatic Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance / Antistatic | 112 | 63 | 151 | 100 | 200 | 45 | - | Impact-Resistant | Yellow | With floor protection | ||
฿ 683.50 | 1 Piece(s) | 8 Day(s) | 103 | 80.01~140.00 | No | 117 | [Urethane] Antistatic Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance / Antistatic | 63 | 40 | 91 | 68 | 75 | 32 | - | Impact-Resistant | Yellow | With floor protection | ||
฿ 1,159.24 | 8 Piece(s) | 8 Day(s) | 144 | 140.01~220.00 | [With Rotation Stopper] Fixed with Stopper | 176 | [Urethane] Antistatic Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance / Antistatic | 80 | 45 | 115 | 79 | 100 | 35 | Right | Impact-Resistant | Yellow | With floor protection | ||
฿ 2,657.69 | 20 Piece(s) | 8 Day(s) | 198 | 220.01~320.00 | [With Rotation Stopper] Fixed with Stopper | 294 | [Urethane] Antistatic Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance / Antistatic | 100 | 56 | 137 | 93 | 150 | 45 | Right | Impact-Resistant | Yellow | With floor protection | ||
฿ 3,019.46 | 1 Piece(s) | 7 Day(s) | 250 | 320.01~485.00 | [With Rotation Stopper] Fixed with Stopper | 392 | [Urethane] Antistatic Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance / Antistatic | 112 | 63 | 151 | 100 | 200 | 45 | Right | Impact-Resistant | Yellow | With floor protection | ||
฿ 890.14 | 1 Piece(s) | 3 Day(s) | 103 | 80.01~140.00 | [With Rotation Stopper] Fixed with Stopper | 117 | [Urethane] Antistatic Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance / Antistatic | 63 | 40 | 91 | 68 | 75 | 32 | Right | Impact-Resistant | Yellow | With floor protection |
How can we improve?
How can we improve?