1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Anti-Static Caster I, Medium Load, K KB KBL (Part Number)

SSK CASTER

Anti-Static Caster I, Medium Load, K KB KBL
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 683.50/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Please refer to P80 to 91 for detailed material on "Compatible wheels." Furthermore, viewing of the "Gatefold version" of this catalog is recommended.

[Features]
· The conductive materials used for the wheel ensures that it will remain uniform in shape even after suffering wear.
· The EUW wheel is not made of carbon material and does not leave traces on the floor.
· A conductive grease is used for the swivel part.
· The swivel part is equipped with a smooth moving bilayer bearing.
· Employs a strong and unique box style for the EUW wheels

 
Part Number
EUWKBL-130
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(Ø)
Rim Width
(mm)
Stopper Position Detailed Wheel Specifications Wheel color Floor Protection

฿ 2,191.63

SSK CASTER 1 Piece(s) 7 Day(s) 177220.01~320.00[With Rotation Stopper] Fixed with Stopper245[Urethane] Antistatic UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Antistatic100561379313042LeftImpact-ResistantYellowWith floor protection

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Properties Static electricity prevention Fitting Material Steel
Mounting Hole Type Round hole Application Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment Load Category Medium Load
Metal Fitting Color (Finish) Bright Chromate Plating Specifications The wheels on earth Bearing Radial ball bearings

Please check the type/dimensions/specifications of the part EUWKBL-130 in the Anti-Static Caster I, Medium Load, K KB KBL series.

Products with similar specification

Part Number
EUWK-200
EUWK-75
EUWKB-100
EUWKBL-150
EUWKBL-200
MCDK-100
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(Ø)
Rim Width
(mm)
Stopper Position Detailed Wheel Specifications Wheel color Floor Protection

฿ 2,708.04

1 Piece(s) 7 Day(s) 250320.01~485.00No392[Urethane] Antistatic UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance / Antistatic1126315110020045-Impact-ResistantYellowWith floor protection

฿ 683.50

1 Piece(s) 8 Day(s) 10380.01~140.00No117[Urethane] Antistatic UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance / Antistatic634091687532-Impact-ResistantYellowWith floor protection

฿ 1,159.24

8 Piece(s) 8 Day(s) 144140.01~220.00[With Rotation Stopper] Fixed with Stopper176[Urethane] Antistatic UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance / Antistatic80451157910035RightImpact-ResistantYellowWith floor protection

฿ 2,511.87

1 Piece(s) 8 Day(s) 198220.01~320.00[With Rotation Stopper] Fixed with Stopper294[Urethane] Antistatic UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance / Antistatic100561379315045LeftImpact-ResistantYellowWith floor protection

฿ 3,018.26

1 Piece(s) 7 Day(s) 250320.01~485.00[With Rotation Stopper] Fixed with Stopper392[Urethane] Antistatic UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance / Antistatic1126315110020045LeftImpact-ResistantYellowWith floor protection

฿ 3,451.22

1 Piece(s) 7 Day(s) 144140.01~220.00No176[Nylon] Conductive MC NylonAbrasion Resistance / Chemical Resistance / Oil Resistance80451157910035-Core: NoneBlackNo Floor Protection