1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Anti-Static Casters II, Medium Load, SUNJB (Part Number)

SSK CASTER

Anti-Static Casters II, Medium Load, SUNJB
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 847.35/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Please refer to P80 to 91 for detailed material on "Compatible wheels." Furthermore, viewing of the "Gatefold version" of this catalog is recommended.

[Features]
· The conductive materials used for the wheel ensures that it will remain uniform in shape even after suffering wear.
· The EUW wheel is not made of carbon material and does not leave traces on the floor.
· A conductive grease is used for the swivel part.
· The swivel part is equipped with a smooth moving bilayer bearing.
· Employs a strong and unique box style for the EUW wheels

 
Part Number
EUWJ-100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(Ø)
Rim Width
(mm)
Detailed Wheel Specifications Wheel color Floor Protection Eccentricity
(mm)

฿ 1,157.03

SSK CASTER 1 Piece(s) 16 Day(s) 144140.01~220.00176[Urethane] Antistatic UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Antistatic7171959510035(Core: Steel) Shock ResistanceYellowWith floor protection35

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Properties Static electricity prevention Stopper (Detail) No
Fitting Material Steel Mounting Hole Type Round hole Application Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment
Load Category Medium Load Metal Fitting Color (Finish) Bright Chromate Plating Specifications The wheels on earth
Bearing Radial ball bearings

Please check the type/dimensions/specifications of the part EUWJ-100 in the Anti-Static Casters II, Medium Load, SUNJB series.

Products with similar specification

Part Number
EUWJ-130
EUWJ-150
EUWJ-200
EUWJ-75
MCDJ-100
MCDJ-130
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(Ø)
Rim Width
(mm)
Detailed Wheel Specifications Wheel color Floor Protection Eccentricity
(mm)

฿ 2,210.01

1 Piece(s) 3 Day(s) 177220.01~320.00245[Urethane] Antistatic UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance / Antistatic808010810813042(Core: Steel) Shock ResistanceYellowWith floor protection40

฿ 2,705.42

1 Piece(s) 3 Day(s) 198220.01~320.00294[Urethane] Antistatic UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance / Antistatic909012012015045(Core: Steel) Shock ResistanceYellowWith floor protection45

฿ 3,089.61

1 Piece(s) 7 Day(s) 250320.01~485.00392[Urethane] Antistatic UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance / Antistatic11211214014020045(Core: Steel) Shock ResistanceYellowWith floor protection58

฿ 847.35

1 Piece(s) 3 Day(s) 10380.01~140.00117[Urethane] Antistatic UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance / Antistatic636382827532(Core: Steel) Shock ResistanceYellowWith floor protection22

฿ 3,639.89

1 Piece(s) 7 Day(s) 144140.01~220.00176[Nylon] Conductive MC NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance7171959510035Core: NoneBlackNo Floor Protection35

฿ 6,982.08

1 Piece(s) 7 Day(s) 177220.01~320.00245[Nylon] Conductive MC NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance808010810813042Core: NoneBlackNo Floor Protection40