(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Please refer to P80 to 91 for detailed material on "Compatible wheels." Furthermore, viewing of the "Gatefold version" of this catalog is recommended.
[Features]
· The conductive materials used for the wheel ensures that it will remain uniform in shape even after suffering wear.
· The EUW wheel is not made of carbon material and does not leave traces on the floor.
· A conductive grease is used for the swivel part.
· The swivel part is equipped with a smooth moving bilayer bearing.
· Employs a strong and unique box style for the EUW wheels
Part Number |
---|
MCDJ-75 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch Length (mm) | Mounting Hole Pitch Width (mm) | Mounting Seat (mm) | Mounting Seat Width (mm) | Wheel Diameter (Ø) | Rim Width (mm) | Detailed Wheel Specifications | Wheel color | Floor Protection | Eccentricity (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,248.47 | SSK CASTER | 1 Piece(s) | 7 Day(s) | 103 | 80.01~140.00 | 117 | [Nylon] Conductive MC Nylon | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance | 63 | 63 | 82 | 82 | 75 | 32 | Core: None | Black | No Floor Protection | 22 |
Loading...
Caster Type | Plate Type Universal | Properties | Static electricity prevention | Stopper (Detail) | No |
---|---|---|---|---|---|
Fitting Material | Steel | Mounting Hole Type | Round hole | Application | Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment |
Load Category | Medium Load | Metal Fitting Color (Finish) | Bright Chromate Plating | Specifications | The wheels on earth |
Bearing | Radial ball bearings |
Please check the type/dimensions/specifications of the part MCDJ-75 in the Anti-Static Casters II, Medium Load, SUNJB series.
Part Number |
---|
EUWJ-100 |
EUWJ-130 |
EUWJ-150 |
EUWJ-200 |
EUWJ-75 |
MCDJ-100 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch Length (mm) | Mounting Hole Pitch Width (mm) | Mounting Seat (mm) | Mounting Seat Width (mm) | Wheel Diameter (Ø) | Rim Width (mm) | Detailed Wheel Specifications | Wheel color | Floor Protection | Eccentricity (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,157.03 | 1 Piece(s) | 16 Day(s) | 144 | 140.01~220.00 | 176 | [Urethane] Antistatic Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance / Antistatic | 71 | 71 | 95 | 95 | 100 | 35 | (Core: Steel) Shock Resistance | Yellow | With floor protection | 35 | ||
฿ 2,210.01 | 1 Piece(s) | 3 Day(s) | 177 | 220.01~320.00 | 245 | [Urethane] Antistatic Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance / Antistatic | 80 | 80 | 108 | 108 | 130 | 42 | (Core: Steel) Shock Resistance | Yellow | With floor protection | 40 | ||
฿ 2,705.42 | 1 Piece(s) | 3 Day(s) | 198 | 220.01~320.00 | 294 | [Urethane] Antistatic Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance / Antistatic | 90 | 90 | 120 | 120 | 150 | 45 | (Core: Steel) Shock Resistance | Yellow | With floor protection | 45 | ||
฿ 3,089.61 | 1 Piece(s) | 7 Day(s) | 250 | 320.01~485.00 | 392 | [Urethane] Antistatic Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance / Antistatic | 112 | 112 | 140 | 140 | 200 | 45 | (Core: Steel) Shock Resistance | Yellow | With floor protection | 58 | ||
฿ 847.35 | 1 Piece(s) | 3 Day(s) | 103 | 80.01~140.00 | 117 | [Urethane] Antistatic Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance / Antistatic | 63 | 63 | 82 | 82 | 75 | 32 | (Core: Steel) Shock Resistance | Yellow | With floor protection | 22 | ||
฿ 3,639.89 | 1 Piece(s) | 7 Day(s) | 144 | 140.01~220.00 | 176 | [Nylon] Conductive MC Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance | 71 | 71 | 95 | 95 | 100 | 35 | Core: None | Black | No Floor Protection | 35 |
How can we improve?
How can we improve?