(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A shock-absorbing caster with a spring-action bracket.
[Features]
· A caster with a spring-action bracket that can be incorporated into a wide variety of designs.
· Received Gold medal and Good Design Award at IF Machine Design Award.
· From general plates to screwing and insertion, there are various types of mounting methods.
[Applications]
· Shock mitigation for medical and healthcare devices.
· Dolly carts in which design is important, etc. (Has actually been used in theme park restaurants)
Part Number |
---|
SAJ-TS6-SJ-75U |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Caster Type | Mounting Height H (mm) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Fitting Material | Mounting Hole Type | Mounting Hole Pitch Length (mm) | Mounting Hole Pitch Width (mm) | Mounting Seat (mm) | Mounting Seat Width (mm) | Thread Dia. | Wheel Diameter (Ø) | Rim Width (mm) | Load Category | Detailed Wheel Specifications | Wheel color | Floor Protection | Eccentricity (mm) | Bearing |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 842.71 | SSK CASTER | 1 Piece(s) | 7 Day(s) | Screw-In Type / With buffer | 114~102 | 49 | [Urethane] Urethane | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | Steel | - | - | - | - | - | [M12] M12(P1.75) | 75 | 25 | Light Load | (Core: nylon) shock resistance | Gray/Green | No Floor Protection | 30–40 | NA |
Loading...
Properties | Quiet | Load Range(daN) | 35.01~80.00 | Stopper (Detail) | No |
---|---|---|---|---|---|
Application | Streamlining of Logistics, Hand Truck | Metal Fitting Color (Finish) | Trivalent Chromate | Specifications | Integrated Wheel (Towing: Low-speed 4 km/h or slower) |
Please check the type/dimensions/specifications of the part SAJ-TS6-SJ-75U in the Shock-Absorbing Spring Caster V TS6 Series series.
Part Number |
---|
SAJ-TS6-50R |
SAJ-TS6-50VPA K |
SAJ-TS6-75R |
SAJ-TS6-SJ-75VPA K |
SUSAJ-TS6-100R |
SUSAJ-TS6-100U |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Caster Type | Mounting Height H (mm) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Fitting Material | Mounting Hole Type | Mounting Hole Pitch Length (mm) | Mounting Hole Pitch Width (mm) | Mounting Seat (mm) | Mounting Seat Width (mm) | Thread Dia. | Wheel Diameter (Ø) | Rim Width (mm) | Load Category | Detailed Wheel Specifications | Wheel color | Floor Protection | Eccentricity (mm) | Bearing |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 761.95 | 1 Piece(s) | 10 Day(s) | Plate Type Universal / With buffer | 87~75 | 29 | [Synthetic Rubber] Rubber SBR | Abrasion Resistance | Steel | Round hole | 55 | 42 | 72 | 60 | - | 50 | 25 | - | (Core: None) high elasticity | Black | No Floor Protection | 23–30 | NA | ||
฿ 1,033.94 | 1 Piece(s) | 72 Day(s) | Plate Type Universal / With buffer | 87~75 | 39 | [Synthetic Rubber] Rubber SBR | Abrasion Resistance | Steel | Round hole | 55 | 42 | 72 | 60 | - | 50 | 18 | Light Load | With Bearing | - | With floor protection | 23–30 | Radial ball bearings | ||
฿ 797.02 | 1 Piece(s) | 3 Day(s) | Plate Type Universal / With buffer | 112~100 | 39 | [Synthetic Rubber] Rubber SBR | Abrasion Resistance | Steel | Round hole | 55 | 42 | 70 | 60 | - | 75 | 25 | - | (Core: None) high elasticity | Black | No Floor Protection | 30–40 | NA | ||
฿ 1,057.94 | 1 Piece(s) | 7 Day(s) | With buffer / Screw-In Type | 114~102 | 58 | [Synthetic Rubber] Rubber SBR | Abrasion Resistance | Steel | - | - | - | - | - | [M12] M12(P1.75) | 75 | 25 | Light Load | With Bearing | - | With floor protection | 30–40 | Radial ball bearings | ||
฿ 1,484.90 | 1 Piece(s) | 3 Day(s) | Plate Type Universal / With buffer | 137~125 | 49 | [Synthetic Rubber] Rubber SBR | Abrasion Resistance | Stainless Steel | Round hole | 55 | 42 | 72 | 60 | - | 100 | 25 | - | (Core: None) high elasticity | Black | No Floor Protection | 35~49 | NA | ||
฿ 1,559.61 | 1 Piece(s) | 7 Day(s) | Plate Type Universal / With buffer | 137~125 | 58 | [Urethane] Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | Stainless Steel | Round hole | 55 | 42 | 72 | 60 | - | 100 | 25 | Light Load | (Core: nylon) shock resistance | Gray/Green | No Floor Protection | 35~49 | NA |
How can we improve?
How can we improve?