1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Shock-Absorbing Spring Caster V TS6 Series (Part Number)

SSK CASTER

Shock-Absorbing Spring Caster V TS6 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 761.95/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A shock-absorbing caster with a spring-action bracket.
[Features]
· A caster with a spring-action bracket that can be incorporated into a wide variety of designs.
· Received Gold medal and Good Design Award at IF Machine Design Award.
· From general plates to screwing and insertion, there are various types of mounting methods.
[Applications]
· Shock mitigation for medical and healthcare devices.
· Dolly carts in which design is important, etc. (Has actually been used in theme park restaurants)

 
Part Number
SUSAJ-TS6-SJ-50R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCaster Type Mounting Height H
(mm)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Fitting Material Mounting Hole Type Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Thread Dia. Wheel Diameter
(Ø)
Rim Width
(mm)
Load Category Detailed Wheel Specifications Wheel color Floor Protection Eccentricity
(mm)
Bearing

฿ 1,350.58

SSK CASTER 1 Piece(s) 72 Day(s) Screw-In Type / With buffer89~7739[Synthetic Rubber] Rubber SBRAbrasion ResistanceStainless Steel-----[M12] M12(P1.75)5025-(Core: None) high elasticityBlackNo Floor Protection23–30NA

Loading...

  1. 1

Basic Information

Properties Quiet Load Range(daN) 35.01~80.00 Stopper (Detail) No
Application Streamlining of Logistics, Hand Truck Metal Fitting Color (Finish) Trivalent Chromate Specifications Integrated Wheel (Towing: Low-speed 4 km/h or slower)

Please check the type/dimensions/specifications of the part SUSAJ-TS6-SJ-50R in the Shock-Absorbing Spring Caster V TS6 Series series.

Products with similar specification

Part Number
SAJ-TS6-100VPA K
SAJ-TS6-50R
SAJ-TS6-50VPA K
SAJ-TS6-75R
SUSAJ-TS6-SJ-75R
SUSAJ-TS6-SJ-75U
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipCaster Type Mounting Height H
(mm)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Fitting Material Mounting Hole Type Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Thread Dia. Wheel Diameter
(Ø)
Rim Width
(mm)
Load Category Detailed Wheel Specifications Wheel color Floor Protection Eccentricity
(mm)
Bearing

฿ 1,263.48

1 Piece(s) 3 Day(s) Plate Type Universal / With buffer137~12568[Synthetic Rubber] Rubber SBRAbrasion ResistanceSteelRound hole55427260-10025Light LoadWith Bearing-With floor protection35~49Radial ball bearings

฿ 761.95

1 Piece(s) 10 Day(s) Plate Type Universal / With buffer87~7529[Synthetic Rubber] Rubber SBRAbrasion ResistanceSteelRound hole55427260-5025-(Core: None) high elasticityBlackNo Floor Protection23–30NA

฿ 1,033.94

1 Piece(s) 72 Day(s) Plate Type Universal / With buffer87~7539[Synthetic Rubber] Rubber SBRAbrasion ResistanceSteelRound hole55427260-5018Light LoadWith Bearing-With floor protection23–30Radial ball bearings

฿ 797.02

1 Piece(s) 3 Day(s) Plate Type Universal / With buffer112~10039[Synthetic Rubber] Rubber SBRAbrasion ResistanceSteelRound hole55427060-7525-(Core: None) high elasticityBlackNo Floor Protection30–40NA

฿ 1,389.29

1 Piece(s) 7 Day(s) With buffer / Screw-In Type114~10258[Synthetic Rubber] Rubber SBRAbrasion ResistanceStainless Steel-----[M12] M12(P1.75)7525-(Core: None) high elasticityBlackNo Floor Protection30–40NA

฿ 1,466.71

1 Piece(s) 7 Day(s) With buffer / Screw-In Type114~10249[Urethane] UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil ResistanceStainless Steel-----[M12] M12(P1.75)7525Light Load(Core: nylon) shock resistanceGray/GreenNo Floor Protection30–40NA