1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Shock-Absorbing Spring Caster V TS4 Series

CASTER

Shock-Absorbing Spring Caster V TS4 Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,052.13/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The caster bracket itself is a shock-absorbing caster with a spring action.
[Features]
· The caster bracket itself has a spring effect and is a product with rich design.
· Received Gold medal and Good Design Award at IF Machine Design Award.
· From general plates to screwing and insertion, there are various types of mounting methods.
· Optional 5 color special shape covers are available.
[Applications]
· Shock mitigation for medical and healthcare devices.
· Design-oriented cart platform truck that have been used in restaurants in theme parks.

 
Part Number
SAJ-TS4-100VPA G SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,052.13

฿ 582.56

CASTER 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal / With buffer Mounting Height H(mm) 127~120 Properties Quiet
Load Range(daN) ~35.00 Stopper (Detail) No Allowable Load(daN) 19
Wheel Material Rubber SBR Wheel Characteristics Abrasion Resistance Fitting Material Steel
Mounting Hole Type Round hole Mounting Hole Pitch Length(mm) 56 Mounting Hole Pitch Width(mm) 28
Mounting Seat(mm) 70 Mounting Seat Width(mm) 43 Wheel Diameter(Ø) 100
Rim Width(mm) 25 Application Streamlining of Logistics, Hand Truck Metal Fitting Color (Finish) Trivalent Chromate/Trivalent Chromate (Black)
Specifications Integrated Wheel (Towing: Low-speed 4 km/h or slower) Detailed Wheel Specifications (Core: Nylon) High Elasticity Wheel color Gray
Floor Protection With floor protection Wheel locality Made in Germany Eccentricity(mm) 23~31
Bearing NA

Please check the type/dimensions/specifications of the part SAJ-TS4-100VPA G in the Shock-Absorbing Spring Caster V TS4 Series series.