1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Shock Absorbing Spring Caster I-B, Coil Type for High Speed SAJB-TO

Shock Absorbing Spring Caster I-B, Coil Type for High Speed SAJB-TO
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,426.54/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Please refer to P80 to 91 for detailed material on "Compatible wheels." Furthermore, viewing of the "Gatefold version" of this catalog is recommended.

 
Part Number
SAJB-TO-200SST
SAJB-TO-200TRAW
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWheel Material Detailed Wheel Specifications Wheel color

฿ 7,426.54

SSK CASTER 1 Piece(s) 13 Day(s) [Synthetic Rubber] High impact rubber(Core: Steel) Low Starting Resistance/High ElasticityBlue

฿ 10,258.96

SSK CASTER 1 Piece(s) 7 Day(s) [Synthetic Rubber] Highly durable rubber(Core: Aluminum) low starting resistance and high elasticityBlack

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal / With buffer Mounting Height H(mm) 275~255 Properties Quiet
Load Range(daN) 220.01~320.00 Stopper (Detail) With freely stopper Allowable Load(daN) 245
Wheel Characteristics No Fitting Material Steel Mounting Hole Type Slotted Holes
Mounting Hole Pitch Length(mm) 115(105) Mounting Hole Pitch Width(mm) 115(105) Mounting Seat(mm) 140
Mounting Seat Width(mm) 140 Wheel Diameter(Ø) 200 Rim Width(mm) 45
Application Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment Metal Fitting Color (Finish) Bright Chromate Plating Specifications Integrated Wheel (Towing: High-speed 20 km/h or slower)
Floor Protection No Floor Protection Eccentricity(mm) 100 Bearing Radial ball bearings