1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Shock Absorbing Spring Caster I-A - Center Coil Type, Fixed (SAK Series) (Part Number)

SSK CASTER

Shock Absorbing Spring Caster I-A - Center Coil Type, Fixed (SAK Series)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,566.12/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Please refer to P80 to 91 for detailed material on "Compatible wheels." Furthermore, viewing of the "Gatefold version" of this catalog is recommended.

[Features]
· Employs a strong and unique box style for the wheels.
· By employing a center type coil spring, shocks and vibrations from all directions are softened (patent no. 3689482) while the generation of noise is also reduced.
· By cushioning, there is less burden on both the swivel part and wheel rotation part, enabling the product to last longer.
· A sealed type radial ball bearing is used for the wheel.
· Provides quiet and smooth rotation without the need for grease to be added.
· Please contact us regarding optional non-standard springs.

 
Part Number
SAK-HO-150SST
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Properties Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(Ø)
Rim Width
(mm)
Specifications Detailed Wheel Specifications Wheel color Floor Protection Eccentricity
(mm)

฿ 3,269.21

SSK CASTER 1 Piece(s) 7 Day(s) 250~235[Low Noise] Quiet140.01~220.00No147[Synthetic Rubber] High impact rubberNo1126314010215045Integrated Wheel (Towing at 10 km/h or slower)(Core: Steel) Low Starting Resistance/High ElasticityBlueNo Floor Protection51~64

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed / With buffer Fitting Material Steel Mounting Hole Type Round hole
Application Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment Metal Fitting Color (Finish) Bright Chromate Plating Bearing Radial ball bearings

Please check the type/dimensions/specifications of the part SAK-HO-150SST in the Shock Absorbing Spring Caster I-A - Center Coil Type, Fixed (SAK Series) series.

Products with similar specification

Part Number
SAK-100W
SAK-100WUW
SAK-100WW
SAK-HO-150W
SAK-HO-200SST
SAK-HO-200W
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMounting Height H
(mm)
Properties Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(Ø)
Rim Width
(mm)
Specifications Detailed Wheel Specifications Wheel color Floor Protection Eccentricity
(mm)

฿ 1,566.12

1 Piece(s) 3 Day(s) 153~145[Low Noise] Quiet80.01~140.00No98[Synthetic Rubber] Rubber SBRAbrasion Resistance80451048010035Integrated Wheel (Towing: Low-speed 4 km/h or slower)(Core: Steel) shock resistance and high elasticityBlackNo Floor Protection28.5~35

฿ 2,083.99

1 Piece(s) 7 Day(s) 153~145[Low Noise] Quiet80.01~140.00No98[Urethane] Antibacterial White UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance80451048010035Integrated Wheel (Towing: Low-speed 4 km/h or slower)(Core: Steel) antibacterial and high elasticityWhiteWith floor protection28.5~35

฿ 1,645.58

1 Piece(s) 7 Day(s) 153~145[Low Noise] Quiet35.01~80.00No78[Synthetic Rubber] White Diene Rubber BRCold Resistance80451048010035Integrated Wheel (Towing: Low-speed 4 km/h or slower)(Core: steel), high elasticityWhiteWith floor protection28.5~35

฿ 2,854.82

1 Piece(s) 8 Day(s) 250~235[Low Noise] Quiet140.01~220.00No147[Synthetic Rubber] Rubber SBRAbrasion Resistance1126314010215045Integrated Wheel (Towing at 10 km/h or slower)(Core: Steel) shock resistance and high elasticityBlackNo Floor Protection51~64

฿ 3,660.89

8 Piece(s) 13 Day(s) 275~260[Low Noise] Quiet140.01~220.00No196[Synthetic Rubber] High impact rubberNo1126314010220045Integrated Wheel (Towing at 10 km/h or slower)(Core: Steel) Low Starting Resistance/High ElasticityBlueNo Floor Protection51~64

฿ 3,151.73

1 Piece(s) 3 Day(s) 275~260[Low Noise] Quiet140.01~220.00No196[Synthetic Rubber] Rubber SBRAbrasion Resistance1126314010220045Integrated Wheel (Towing at 10 km/h or slower)(Core: Steel) shock resistance and high elasticityBlackNo Floor Protection51~64