(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Please refer to P80 to 91 for detailed material on "Compatible wheels." Furthermore, viewing of the "Gatefold version" of this catalog is recommended.
[Features]
· Employs a strong and unique box style for the wheels.
· By employing a center type coil spring, shocks and vibrations from all directions are softened (patent no. 3689482) while the generation of noise is also reduced.
· By cushioning, there is less burden on both the swivel part and wheel rotation part, enabling the product to last longer.
· A sealed type radial ball bearing is used for the wheel.
· Provides quiet and smooth rotation without the need for grease to be added.
· Please contact us regarding optional non-standard springs.
Part Number |
---|
SAK-200W |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H (mm) | Properties | Load Range (daN) | Stopper (Detail) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch Length (mm) | Mounting Hole Pitch Width (mm) | Mounting Seat (mm) | Mounting Seat Width (mm) | Wheel Diameter (Ø) | Rim Width (mm) | Specifications | Detailed Wheel Specifications | Wheel color | Floor Protection | Eccentricity (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,860.26 | SSK CASTER | 1 Piece(s) | 7 Day(s) | 260~250 | [Low Noise] Quiet | 220.01~320.00 | No | 245 | [Synthetic Rubber] Rubber SBR | Abrasion Resistance | 112 | 63 | 140 | 102 | 200 | 45 | Integrated Wheel (Towing: Low-speed 4 km/h or slower) | (Core: Steel) shock resistance and high elasticity | Black | No Floor Protection | 46.5~58 |
Loading...
Caster Type | Plate Type Fixed / With buffer | Fitting Material | Steel | Mounting Hole Type | Round hole |
---|---|---|---|---|---|
Application | Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment | Metal Fitting Color (Finish) | Bright Chromate Plating | Bearing | Radial ball bearings |
Please check the type/dimensions/specifications of the part SAK-200W in the Shock Absorbing Spring Caster I-A - Center Coil Type, Fixed (SAK Series) series.
Part Number |
---|
SAK-100W |
SAK-100WUW |
SAK-100WW |
SAK-200WUW |
SAK-200WW |
SAK-HO-150SST |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Mounting Height H (mm) | Properties | Load Range (daN) | Stopper (Detail) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch Length (mm) | Mounting Hole Pitch Width (mm) | Mounting Seat (mm) | Mounting Seat Width (mm) | Wheel Diameter (Ø) | Rim Width (mm) | Specifications | Detailed Wheel Specifications | Wheel color | Floor Protection | Eccentricity (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,566.12 | 1 Piece(s) | 3 Day(s) | 153~145 | [Low Noise] Quiet | 80.01~140.00 | No | 98 | [Synthetic Rubber] Rubber SBR | Abrasion Resistance | 80 | 45 | 104 | 80 | 100 | 35 | Integrated Wheel (Towing: Low-speed 4 km/h or slower) | (Core: Steel) shock resistance and high elasticity | Black | No Floor Protection | 28.5~35 | ||
฿ 2,083.99 | 1 Piece(s) | 7 Day(s) | 153~145 | [Low Noise] Quiet | 80.01~140.00 | No | 98 | [Urethane] Antibacterial White Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 80 | 45 | 104 | 80 | 100 | 35 | Integrated Wheel (Towing: Low-speed 4 km/h or slower) | (Core: Steel) antibacterial and high elasticity | White | With floor protection | 28.5~35 | ||
฿ 1,645.58 | 1 Piece(s) | 7 Day(s) | 153~145 | [Low Noise] Quiet | 35.01~80.00 | No | 78 | [Synthetic Rubber] White Diene Rubber BR | Cold Resistance | 80 | 45 | 104 | 80 | 100 | 35 | Integrated Wheel (Towing: Low-speed 4 km/h or slower) | (Core: steel), high elasticity | White | With floor protection | 28.5~35 | ||
฿ 3,658.75 | 1 Piece(s) | 7 Day(s) | 260~250 | [Low Noise] Quiet | 220.01~320.00 | No | 245 | [Urethane] Antibacterial White Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 112 | 63 | 140 | 102 | 200 | 45 | Integrated Wheel (Towing: Low-speed 4 km/h or slower) | (Core: Steel) antibacterial and high elasticity | White | With floor protection | 46.5~58 | ||
฿ 3,047.89 | 1 Piece(s) | 7 Day(s) | 260~250 | [Low Noise] Quiet | 140.01~220.00 | No | 196 | [Synthetic Rubber] White Diene Rubber BR | Cold Resistance | 112 | 63 | 140 | 102 | 200 | 45 | Integrated Wheel (Towing: Low-speed 4 km/h or slower) | (Core: steel), high elasticity | White | With floor protection | 46.5~58 | ||
฿ 3,269.21 | 1 Piece(s) | 7 Day(s) | 250~235 | [Low Noise] Quiet | 140.01~220.00 | No | 147 | [Synthetic Rubber] High impact rubber | No | 112 | 63 | 140 | 102 | 150 | 45 | Integrated Wheel (Towing at 10 km/h or slower) | (Core: Steel) Low Starting Resistance/High Elasticity | Blue | No Floor Protection | 51~64 |
How can we improve?
How can we improve?