1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Shock Absorbing Spring Caster I-A, Center Coil Type SAJ SAJB (Part Number)

SSK CASTER

Shock Absorbing Spring Caster I-A, Center Coil Type SAJ SAJB
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,934.48/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Caster with built-in coil spring to reduce impact.
[Features]
· Select from wide variety of light to heavy coil springs.
· The spring does not pop out even in the event of damage, so it is possible to avoid damage to conveyed objects and humans.
[Applications]
· Reduce the impact when transporting or moving precision equipment.
· Used in situations where noise is a concern, such as hospital platform trucks and serving platform trucks.
· Mitigation of impact on towing platform trucks.

 
Part Number
SAJ-200EUW
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Properties Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(Ø)
Rim Width
(mm)
Detailed Wheel Specifications Wheel color Floor Protection Eccentricity
(mm)

฿ 4,641.28

SSK CASTER 1 Piece(s) 7 Day(s) 260~250Static electricity prevention220.01~320.00No245[Urethane] Antistatic UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Antistatic11211214014020045(Core: Steel) Shock ResistanceYellowWith floor protection46.5~58

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal / With buffer Fitting Material Steel Mounting Hole Type Round hole
Application Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment Metal Fitting Color (Finish) Bright Chromate Plating Specifications Integrated Wheel (Towing: Low-speed 4 km/h or slower)
Bearing Radial ball bearings

Please check the type/dimensions/specifications of the part SAJ-200EUW in the Shock Absorbing Spring Caster I-A, Center Coil Type SAJ SAJB series.

Products with similar specification

Part Number
SAJ-100UW
SAJ-100W
SAJ-100WUW
SAJ-200LW
SAJ-200SPM
SAJ-200UW
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMounting Height H
(mm)
Properties Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(Ø)
Rim Width
(mm)
Detailed Wheel Specifications Wheel color Floor Protection Eccentricity
(mm)

฿ 2,007.63

1 Piece(s) 3 Day(s) 153~145[Low Noise] Quiet80.01~140.00No98[Urethane] UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance7171959510035(Core: Steel) Shock ResistanceGreenNo Floor Protection28.5~35

฿ 1,934.48

1 Piece(s) 3 Day(s) 153~145[Low Noise] Quiet80.01~140.00No98[Synthetic Rubber] Rubber SBRAbrasion Resistance7171959510035(Core: Steel) shock resistance and high elasticityBlackNo Floor Protection28.5~35

฿ 2,438.95

1 Piece(s) 7 Day(s) 153~145[Low Noise] Quiet80.01~140.00No98[Urethane] Antibacterial White UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance7171959510035(Core: Steel) antibacterial and high elasticityWhiteWith floor protection28.5~35

฿ 3,265.55

1 Piece(s) 7 Day(s) 260~250[Low Noise] Quiet140.01~220.00No196[Synthetic Rubber] Dienic Rubber BRAbrasion Resistance / Cold Resistance11211214014020045(Core: steel), high elasticityRedNo Floor Protection46.5~58

฿ 4,497.36

1 Piece(s) 7 Day(s) 260~250[Low Noise] Quiet80.01~140.00No98Natural RubberNo11211214014020045(Core: Aluminum Diecast) Shock Resistance and High ElasticityBlackNo Floor Protection46.5~58

฿ 3,719.62

1 Piece(s) 7 Day(s) 260~250[Low Noise] Quiet220.01~320.00No245[Urethane] UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance11211214014020045(Core: Steel) Shock ResistanceGreenNo Floor Protection46.5~58