(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Caster with built-in coil spring to reduce impact.
[Features]
· Select from wide variety of light to heavy coil springs.
· The spring does not pop out even in the event of damage, so it is possible to avoid damage to conveyed objects and humans.
[Applications]
· Reduce the impact when transporting or moving precision equipment.
· Used in situations where noise is a concern, such as hospital platform trucks and serving platform trucks.
· Mitigation of impact on towing platform trucks.
Part Number |
---|
SAJB-200WUW |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H (mm) | Properties | Load Range (daN) | Stopper (Detail) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch Length (mm) | Mounting Hole Pitch Width (mm) | Mounting Seat (mm) | Mounting Seat Width (mm) | Wheel Diameter (Ø) | Rim Width (mm) | Detailed Wheel Specifications | Wheel color | Floor Protection | Eccentricity (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,667.28 | SSK CASTER | 1 Piece(s) | 13 Day(s) | 260~250 | [Low Noise] Quiet | 220.01~320.00 | [With Rotation Stopper] With freely stopper | 245 | [Urethane] Antibacterial White Urethane | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | 112 | 112 | 140 | 140 | 200 | 45 | (Core: Steel) antibacterial and high elasticity | White | With floor protection | 46.5~58 |
Loading...
Caster Type | Plate Type Universal / With buffer | Fitting Material | Steel | Mounting Hole Type | Round hole |
---|---|---|---|---|---|
Application | Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment | Metal Fitting Color (Finish) | Bright Chromate Plating | Specifications | Integrated Wheel (Towing: Low-speed 4 km/h or slower) |
Bearing | Radial ball bearings |
Please check the type/dimensions/specifications of the part SAJB-200WUW in the Shock Absorbing Spring Caster I-A, Center Coil Type SAJ SAJB series.
Part Number |
---|
SAJ-100EUW |
SAJ-100LW |
SAJ-100SST |
SAJ-100UW |
SAJ-100W |
SAJ-100WUW |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Mounting Height H (mm) | Properties | Load Range (daN) | Stopper (Detail) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch Length (mm) | Mounting Hole Pitch Width (mm) | Mounting Seat (mm) | Mounting Seat Width (mm) | Wheel Diameter (Ø) | Rim Width (mm) | Detailed Wheel Specifications | Wheel color | Floor Protection | Eccentricity (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,470.39 | 1 Piece(s) | 7 Day(s) | 153~145 | Static electricity prevention | 80.01~140.00 | No | 98 | [Urethane] Antistatic Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance / Antistatic | 71 | 71 | 95 | 95 | 100 | 35 | (Core: Steel) Shock Resistance | Yellow | With floor protection | 28.5~35 | ||
฿ 1,984.21 | 1 Piece(s) | 7 Day(s) | 153~145 | [Low Noise] Quiet | 35.01~80.00 | No | 78 | [Synthetic Rubber] Dienic Rubber BR | Abrasion Resistance / Cold Resistance | 71 | 71 | 95 | 95 | 100 | 35 | (Core: steel), high elasticity | Red | No Floor Protection | 28.5~35 | ||
฿ 2,168.04 | 1 Piece(s) | 7 Day(s) | 153~145 | [Low Noise] Quiet | 80.01~140.00 | No | 98 | [Synthetic Rubber] High impact rubber | No | 71 | 71 | 95 | 95 | 100 | 35 | (Core: Steel) Low Starting Resistance/High Elasticity | Blue | No Floor Protection | 28.5~35 | ||
฿ 2,007.63 | 1 Piece(s) | 3 Day(s) | 153~145 | [Low Noise] Quiet | 80.01~140.00 | No | 98 | [Urethane] Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 71 | 71 | 95 | 95 | 100 | 35 | (Core: Steel) Shock Resistance | Green | No Floor Protection | 28.5~35 | ||
฿ 1,934.48 | 1 Piece(s) | 3 Day(s) | 153~145 | [Low Noise] Quiet | 80.01~140.00 | No | 98 | [Synthetic Rubber] Rubber SBR | Abrasion Resistance | 71 | 71 | 95 | 95 | 100 | 35 | (Core: Steel) shock resistance and high elasticity | Black | No Floor Protection | 28.5~35 | ||
฿ 2,438.95 | 1 Piece(s) | 7 Day(s) | 153~145 | [Low Noise] Quiet | 80.01~140.00 | No | 98 | [Urethane] Antibacterial White Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 71 | 71 | 95 | 95 | 100 | 35 | (Core: Steel) antibacterial and high elasticity | White | With floor protection | 28.5~35 |
How can we improve?
How can we improve?