1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Shock Absorbing Spring Caster I-A, Center Coil Type SAJ SAJB (Part Number)

SSK CASTER

Shock Absorbing Spring Caster I-A, Center Coil Type SAJ SAJB
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,934.48/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Caster with built-in coil spring to reduce impact.
[Features]
· Select from wide variety of light to heavy coil springs.
· The spring does not pop out even in the event of damage, so it is possible to avoid damage to conveyed objects and humans.
[Applications]
· Reduce the impact when transporting or moving precision equipment.
· Used in situations where noise is a concern, such as hospital platform trucks and serving platform trucks.
· Mitigation of impact on towing platform trucks.

 
Part Number
SAJ-100WUW
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Properties Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(Ø)
Rim Width
(mm)
Detailed Wheel Specifications Wheel color Floor Protection Eccentricity
(mm)

฿ 2,438.95

SSK CASTER 1 Piece(s) 7 Day(s) 153~145[Low Noise] Quiet80.01~140.00No98[Urethane] Antibacterial White UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance7171959510035(Core: Steel) antibacterial and high elasticityWhiteWith floor protection28.5~35

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal / With buffer Fitting Material Steel Mounting Hole Type Round hole
Application Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment Metal Fitting Color (Finish) Bright Chromate Plating Specifications Integrated Wheel (Towing: Low-speed 4 km/h or slower)
Bearing Radial ball bearings

Please check the type/dimensions/specifications of the part SAJ-100WUW in the Shock Absorbing Spring Caster I-A, Center Coil Type SAJ SAJB series.

Products with similar specification

Part Number
SAJ-100SST
SAJ-100UW
SAJ-100W
SAJ-100WW
SAJ-150EUW
SAJ-150LW
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMounting Height H
(mm)
Properties Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(Ø)
Rim Width
(mm)
Detailed Wheel Specifications Wheel color Floor Protection Eccentricity
(mm)

฿ 2,168.04

1 Piece(s) 7 Day(s) 153~145[Low Noise] Quiet80.01~140.00No98[Synthetic Rubber] High impact rubberNo7171959510035(Core: Steel) Low Starting Resistance/High ElasticityBlueNo Floor Protection28.5~35

฿ 2,007.63

1 Piece(s) 3 Day(s) 153~145[Low Noise] Quiet80.01~140.00No98[Urethane] UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance7171959510035(Core: Steel) Shock ResistanceGreenNo Floor Protection28.5~35

฿ 1,934.48

1 Piece(s) 3 Day(s) 153~145[Low Noise] Quiet80.01~140.00No98[Synthetic Rubber] Rubber SBRAbrasion Resistance7171959510035(Core: Steel) shock resistance and high elasticityBlackNo Floor Protection28.5~35

฿ 2,001.15

1 Piece(s) 7 Day(s) 153~145[Low Noise] Quiet35.01~80.00No78[Synthetic Rubber] White Diene Rubber BRCold Resistance7171959510035(Core: steel), high elasticityWhiteWith floor protection28.5~35

฿ 3,905.35

1 Piece(s) 11 Day(s) 210~198Static electricity prevention140.01~220.00No147[Urethane] Antistatic UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance / Antistatic909012012015045(Core: Steel) Shock ResistanceYellowWith floor protection35~48

฿ 2,449.23

1 Piece(s) 7 Day(s) 210~198[Low Noise] Quiet140.01~220.00No147[Synthetic Rubber] Dienic Rubber BRAbrasion Resistance / Cold Resistance909012012015045(Core: steel), high elasticityRedNo Floor Protection35~48