(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Please refer to P80 to 91 for detailed material on "Compatible wheels." Furthermore, viewing of the "Gatefold version" of this catalog is recommended.
Part Number |
---|
LH-GSPO-80K |
LH-GSPO-100K-1 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H (mm) | Wheel Diameter (Ø) |
---|---|---|---|---|---|---|---|
฿ 4,341.53 | SSK CASTER | 1 Piece(s) | 3 Day(s) | 120 | 80 | ||
฿ 6,283.01 | SSK CASTER | 1 Piece(s) | 3 Day(s) | 140 | 100 |
Loading...
Caster Type | Plate Type Universal / Low Floor Heavy Load | Load Range(daN) | 485.01~750.00 | Stopper (Detail) | No |
---|---|---|---|---|---|
Allowable Load(daN) | 686 | Wheel Material | Cast Nylon | Wheel Characteristics | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance |
Fitting Material | Steel | Mounting Hole Type | Slotted Holes | Mounting Hole Pitch Length(mm) | 80 |
Mounting Hole Pitch Width(mm) | 60 | Mounting Seat(mm) | 100 | Mounting Seat Width(mm) | 85 |
Rim Width(mm) | 40 | Application | OA equipment, information and communication equipment | Load Category | Heavy Load |
Metal Fitting Color (Finish) | Bright Chromate Plating | Specifications | The wheels on earth | Detailed Wheel Specifications | With Bearing |
Wheel color | White | Floor Protection | No Floor Protection | Eccentricity(mm) | 45 |
Bearing | Radial ball bearings |
How can we improve?
How can we improve?