(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Please refer to P80 to 91 for detailed material on "Compatible wheels." Furthermore, viewing of the "Gatefold version" of this catalog is recommended.
Part Number |
---|
HKT-65B-MC |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Seat (mm) | Mounting Seat Width (mm) | Wheel Diameter (Ø) | Rim Width (mm) | Metal Fitting Color (Finish) | Detailed Wheel Specifications | Wheel color |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,432.39 | SSK CASTER | 1 Piece(s) | 9 Day(s) | 96.5 | 320.01~485.00 | 392 | [Nylon] Monomer Casting Nylon | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance | 86 | 59 | 65 | 17X2 | Baked-on Black | Oil Resistance | Blue |
Loading...
Caster Type | Plate Type Fixed / Low Floor Heavy Load / Dual Wheels | Stopper (Detail) | No | Fitting Material | Steel |
---|---|---|---|---|---|
Mounting Hole Type | Round hole | Mounting Hole Pitch Length(mm) | 55 | Mounting Hole Pitch Width(mm) | 28 |
Application | OA equipment, information and communication equipment | Load Category | Heavy Load | Specifications | The wheels on earth |
Floor Protection | No Floor Protection | Bearing | Radial ball bearings |
Please check the type/dimensions/specifications of the part HKT-65B-MC in the Dual Wheel Caster for Low Platform Heavy Loads HKT series.
Part Number |
---|
HKT-50B-MC |
HKT-50U-MC |
HKT-50U-MCD |
HKT-65U-MC |
HKT-65U-MCD |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Seat (mm) | Mounting Seat Width (mm) | Wheel Diameter (Ø) | Rim Width (mm) | Metal Fitting Color (Finish) | Detailed Wheel Specifications | Wheel color |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,102.56 | 1 Piece(s) | 9 Day(s) | 78 | 220.01~320.00 | 294 | [Nylon] Monomer Casting Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance | 85 | 58 | 50 | 15X2 | Baked-on Black | Oil Resistance | Blue | ||
฿ 1,124.33 | 1 Piece(s) | 9 Day(s) | 78 | 220.01~320.00 | 294 | [Nylon] Monomer Casting Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance | 85 | 58 | 50 | 15X2 | Trivalent Chromate | Oil Resistance | Blue | ||
฿ 1,621.55 | 1 Piece(s) | 9 Day(s) | 78 | 220.01~320.00 | 294 | [Nylon] Conductive MC Nylon | Abrasion Resistance / Chemical Resistance / Oil Resistance | 85 | 58 | 50 | 15X2 | Trivalent Chromate | With Bearing | Black | ||
฿ 1,394.02 | 1 Piece(s) | 9 Day(s) | 96.5 | 320.01~485.00 | 392 | [Nylon] Monomer Casting Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance | 86 | 59 | 65 | 17X2 | Trivalent Chromate | Oil Resistance | Blue | ||
฿ 2,364.57 | 1 Piece(s) | 9 Day(s) | 96.5 | 320.01~485.00 | 392 | [Nylon] Conductive MC Nylon | Abrasion Resistance / Chemical Resistance / Oil Resistance | 86 | 59 | 65 | 17X2 | Trivalent Chromate | With Bearing | Black |
How can we improve?
How can we improve?