(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Please refer to P80 to 91 for detailed material on "Compatible wheels." Furthermore, viewing of the "Gatefold version" of this catalog is recommended.
Part Number |
---|
HJT-50U-MCD |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Caster Type | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch Length (mm) | Mounting Hole Pitch Width (mm) | Mounting Seat (mm) | Mounting Seat Width (mm) | Wheel Diameter (Ø) | Rim Width (mm) | Metal Fitting Color (Finish) | Specifications | Detailed Wheel Specifications | Wheel color | Eccentricity (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,838.48 | SSK CASTER | 1 Piece(s) | 7 Day(s) | Plate Type Universal / Low Floor Heavy Load / Dual Wheels | 78 | 220.01~320.00 | 294 | [Nylon] Conductive MC Nylon | Abrasion Resistance / Oil Resistance / Chemical Resistance | 55(65) | 55(65) | 82 | 82 | 50 | 15X2 | Trivalent Chromate | The wheels on earth | With Bearing | Black | 18 |
Loading...
Stopper (Detail) | No | Fitting Material | Steel | Mounting Hole Type | Slotted Holes |
---|---|---|---|---|---|
Application | OA equipment, information and communication equipment | Load Category | Heavy Load | Floor Protection | No Floor Protection |
Bearing | Radial ball bearings |
Please check the type/dimensions/specifications of the part HJT-50U-MCD in the Dual Wheel Caster for Low Platform Heavy Loads HJT HJT-AD AD series.
Part Number |
---|
HJT-50B-MC |
HJT-50B-MC AD-50 |
HJT-50U-MC |
HJT-65B-MC |
HJT-65B-MC AD-65 |
HJT-65U-MC |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Caster Type | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch Length (mm) | Mounting Hole Pitch Width (mm) | Mounting Seat (mm) | Mounting Seat Width (mm) | Wheel Diameter (Ø) | Rim Width (mm) | Metal Fitting Color (Finish) | Specifications | Detailed Wheel Specifications | Wheel color | Eccentricity (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,301.05 | 1 Piece(s) | 7 Day(s) | Plate Type Universal / Dual Wheels / Low Floor Heavy Load | 78 | 220.01~320.00 | 294 | [Nylon] Monomer Casting Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance | 55(65) | 55(65) | 82 | 82 | 50 | 15X2 | Baked-on Black | The wheels on earth | Oil Resistance | Blue | 18 | ||
฿ 1,927.74 | 1 Piece(s) | 7 Day(s) | Plate Type Universal / Dual Wheels / Low Floor Heavy Load / With Adjuster | 78 | 220.01~320.00 | 294 | [Nylon] Monomer Casting Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance | 55(65) | 55(65) | 82 | 82 | 50 | 15X2 | Baked-on Black | Integrated Wheel (With dedicated adjuster foot) | With Bearing | Blue | - | ||
฿ 1,285.65 | 1 Piece(s) | 7 Day(s) | Plate Type Universal / Dual Wheels / Low Floor Heavy Load | 78 | 220.01~320.00 | 294 | [Nylon] Monomer Casting Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance | 55(65) | 55(65) | 82 | 82 | 50 | 15X2 | Trivalent Chromate | The wheels on earth | Oil Resistance | Blue | 18 | ||
฿ 1,725.34 | 1 Piece(s) | 7 Day(s) | Plate Type Universal / Dual Wheels / Low Floor Heavy Load | 96.5 | 320.01~485.00 | 392 | [Nylon] Monomer Casting Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance | 63(78) | 63(78) | 100 | 100 | 65 | 17X2 | Baked-on Black | The wheels on earth | Oil Resistance | Blue | 22 | ||
฿ 2,511.48 | 1 Piece(s) | 7 Day(s) | Plate Type Universal / Dual Wheels / Low Floor Heavy Load / With Adjuster | 96.5 | 320.01~485.00 | 392 | [Nylon] Monomer Casting Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance | 63(78) | 63(78) | 100 | 100 | 65 | 17X2 | Baked-on Black | Integrated Wheel (With dedicated adjuster foot) | With Bearing | Blue | - | ||
฿ 1,693.72 | 1 Piece(s) | 7 Day(s) | Plate Type Universal / Dual Wheels / Low Floor Heavy Load | 96.5 | 320.01~485.00 | 392 | [Nylon] Monomer Casting Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance | 63(78) | 63(78) | 100 | 100 | 65 | 17X2 | Trivalent Chromate | The wheels on earth | Oil Resistance | Blue | 22 |
How can we improve?
How can we improve?