(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Caster with small diameter, but high load settings.
[Features]
· Adopting "sealed radial bearings" for the wheels used in the product eliminate the need for additional grease injection.
· Several types of variations in color of metal fittings are standard and collar matching with the product to be used is easy.
· A lineup of standard product variants, such as single/dual wheel, is available to serve various functions.
[Applications]
· Convenient for fixed type precision machines requiring layout / line changes.
· Ideal for low-height installation as the product is considerably heavy.
· Convenient for high load guides, etc. used in built-in components such as AGV.
Part Number |
---|
HK-50B-MC |
HK-50B-U |
HK-50B-YN |
HK-50U-U |
HK-50U-YN |
HK-65B-MC |
HK-65B-YN |
HK-65U-MC |
HK-65U-U |
HK-65U-YN |
HK-75B-MC |
HK-75U-MC |
HK-75U-U |
HK-75U-YN |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H (mm) | Properties | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch Length (mm) | Mounting Hole Pitch Width (mm) | Mounting Seat (mm) | Mounting Seat Width (mm) | Wheel Diameter (Ø) | Rim Width (mm) | Metal Fitting Color (Finish) | Detailed Wheel Specifications | Wheel color | Eccentricity (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 597.23 | SSK CASTER | 1 Piece(s) | 7 Day(s) | 78 | [Low Noise] Quiet | 220.01~320.00 | 294 | [Nylon] Monomer Casting Nylon | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance | 55 | 28 | 85 | 58 | 50 | 32.5 | Baked-on Black | Oil Resistance | Blue | 18 | ||
฿ 992.90 | SSK CASTER | 1 Piece(s) | 7 Day(s) | 78 | [Low Noise] Quiet | 220.01~320.00 | 235 | [Urethane] Urethane | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | 55 | 28 | 85 | 58 | 50 | 32.5 | Baked-on Black | (Core: Aluminum) Shock Resistance | Green | 18 | ||
฿ 570.29 | SSK CASTER | 1 Piece(s) | 3 Day(s) | 78 | [Low Noise] Quiet | 220.01~320.00 | 294 | [Nylon] Nylon 6 + special and regenerated Nylon | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | 55 | 28 | 85 | 58 | 50 | 32.5 | Baked-on Black | - | Black | 18 | ||
฿ 1,004.13 | SSK CASTER | 1 Piece(s) | 7 Day(s) | 78 | [Low Noise] Quiet | 220.01~320.00 | 235 | [Urethane] Urethane | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | 55 | 28 | 85 | 58 | 50 | 32.5 | Trivalent Chromate | (Core: Aluminum) Shock Resistance | Green | 18 | ||
฿ 599.24 | SSK CASTER | 1 Piece(s) | 7 Day(s) | 78 | [Low Noise] Quiet | 220.01~320.00 | 294 | [Nylon] Nylon 6 + special and regenerated Nylon | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | 55 | 28 | 85 | 58 | 50 | 32.5 | Trivalent Chromate | - | Black | 18 | ||
฿ 786.79 | SSK CASTER | 1 Piece(s) | 3 Day(s) | 96.5 | - | 320.01~485.00 | 392 | [Nylon] Monomer Casting Nylon | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance | 55 | 28 | 86 | 59 | 65 | 36 | Baked-on Black | Oil Resistance | Blue | - | ||
฿ 740.58 | SSK CASTER | 1 Piece(s) | 7 Day(s) | 96.5 | - | 320.01~485.00 | 392 | [Nylon] Nylon 6 + special and regenerated Nylon | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | 55 | 28 | 86 | 59 | 65 | 36 | Baked-on Black | With Bearing | Black | - | ||
฿ 769.94 | SSK CASTER | 1 Piece(s) | 3 Day(s) | 96.5 | - | 320.01~485.00 | 392 | [Nylon] Monomer Casting Nylon | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance | 55 | 28 | 86 | 59 | 65 | 36 | Trivalent Chromate | Oil Resistance | Blue | - | ||
฿ 1,208.13 | SSK CASTER | 1 Piece(s) | 7 Day(s) | 96.5 | - | 220.01~320.00 | 313 | [Urethane] Urethane | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | 55 | 28 | 86 | 59 | 65 | 36 | Trivalent Chromate | (Core: Aluminum) Shock Resistance | Green | - | ||
฿ 788.19 | SSK CASTER | 1 Piece(s) | 7 Day(s) | 96.5 | - | 320.01~485.00 | 392 | [Nylon] Nylon 6 + special and regenerated Nylon | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | 55 | 28 | 86 | 59 | 65 | 36 | Trivalent Chromate | With Bearing | Black | - | ||
฿ 952.13 | SSK CASTER | 8 Piece(s) | 8 Day(s) | 108 | - | 485.01~750.00 | 490 | [Nylon] Monomer Casting Nylon | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance | 63 | 40 | 95 | 72 | 75 | 39 | Baked-on Black | Oil Resistance | Blue | - | ||
฿ 1,044.39 | SSK CASTER | 1 Piece(s) | 3 Day(s) | 108 | - | 485.01~750.00 | 490 | [Nylon] Monomer Casting Nylon | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance | 63 | 40 | 95 | 72 | 75 | 39 | Trivalent Chromate | Oil Resistance | Blue | - | ||
฿ 1,298.32 | SSK CASTER | 1 Piece(s) | 11 Day(s) | 108 | - | 320.01~485.00 | 392 | [Urethane] Urethane | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | 63 | 40 | 95 | 72 | 75 | 39 | Trivalent Chromate | (Core: Aluminum) Shock Resistance | Green | - | ||
฿ 921.91 | SSK CASTER | 1 Piece(s) | 3 Day(s) | 108 | - | 485.01~750.00 | 490 | [Nylon] Nylon 6 + special and regenerated Nylon | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | 63 | 40 | 95 | 72 | 75 | 39 | Trivalent Chromate | With Bearing | Black | - |
Loading...
Caster Type | Plate Type Fixed / Low Floor Heavy Load | Stopper (Detail) | No | Fitting Material | Steel |
---|---|---|---|---|---|
Mounting Hole Type | Round hole | Application | OA equipment, information and communication equipment | Load Category | Heavy Load |
Specifications | The wheels on earth | Floor Protection | No Floor Protection | Bearing | Radial ball bearings |
How can we improve?
How can we improve?