1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Caster HJ, HJB, HJ-SJ, HJB-SJ, HJ-AD, AD for Low Platform Heavy Loads (Part Number)

SSK CASTER

Caster HJ, HJB, HJ-SJ, HJB-SJ, HJ-AD, AD for Low Platform Heavy Loads
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 666.48/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Caster with small diameter, but high load settings.
[Features]
· Adopting "sealed radial bearings" for the wheels used in the product eliminate the need for additional grease injection.
· Several types of variations in color of metal fittings are standard and collar matching with the product to be used is easy.
· A lineup of standard product variants, such as single/dual wheel and high rotation specifications to serve various functions are available.
[Applications]
· Ideal for fixed type precision machines requiring layout/line changes.
· Best suited for low-height installation as the product is considerably heavy.
· Ideal for high load guides used in built-in components such as AGV.

 
Part Number
HJ-75B-U
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCaster Type Mounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Thread Dia. Wheel Diameter
(Ø)
Rim Width
(mm)
Metal Fitting Color (Finish) Specifications Detailed Wheel Specifications Wheel color Eccentricity
(mm)

฿ 1,571.20

SSK CASTER 1 Piece(s) 14 Day(s) Plate Type Universal / Low Floor Heavy Load108320.01~485.00No392[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil ResistanceSlotted Holes63(78)63(78)100100-7539Baked-on BlackThe wheels on earth(Core: Aluminum) Shock ResistanceGreen25

Loading...

  1. 1

Basic Information

Fitting Material Steel Application OA equipment, information and communication equipment Load Category Heavy Load
Floor Protection No Floor Protection Bearing Radial ball bearings

Please check the type/dimensions/specifications of the part HJ-75B-U in the Caster HJ, HJB, HJ-SJ, HJB-SJ, HJ-AD, AD for Low Platform Heavy Loads series.

Products with similar specification

Part Number
HJ-50B-MC AD-50
HJ-50B-U
HJ-50B-U AD-50
HJ-75B-U AD-75
HJ-75U-MC
HJ-75U-U
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipCaster Type Mounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Thread Dia. Wheel Diameter
(Ø)
Rim Width
(mm)
Metal Fitting Color (Finish) Specifications Detailed Wheel Specifications Wheel color Eccentricity
(mm)

฿ 1,314.97

1 Piece(s) 7 Day(s) Plate Type Universal / Low Floor Heavy Load / With Adjuster78220.01~320.00No294[Nylon] Monomer Casting NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical ResistanceSlotted Holes55(65)55(65)8282-5032.5BlackIntegrated Wheel (With dedicated adjuster foot)With BearingBlue18

฿ 1,058.41

1 Piece(s) 7 Day(s) Plate Type Universal / Low Floor Heavy Load78220.01~320.00No235[Urethane] UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil ResistanceSlotted Holes55(65)55(65)8282-5032.5Baked-on BlackThe wheels on earth(Core: Aluminum) Shock ResistanceGreen18

฿ 1,587.48

1 Piece(s) 7 Day(s) Plate Type Universal / Low Floor Heavy Load / With Adjuster78220.01~320.00No235[Urethane] UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil ResistanceSlotted Holes55(65)55(65)8282-5032.5BlackIntegrated Wheel (With dedicated adjuster foot)(Core: Aluminum) Shock ResistanceGreen18

฿ 2,334.58

1 Piece(s) 11 Day(s) Plate Type Universal / Low Floor Heavy Load / With Adjuster108320.01~485.00No392[Urethane] UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil ResistanceSlotted Holes63(78)63(78)100100-7539BlackIntegrated Wheel (With dedicated adjuster foot)(Core: Aluminum) Shock ResistanceGreen25

฿ 1,330.45

1 Piece(s) 10 Day(s) Plate Type Universal / Low Floor Heavy Load108485.01~750.00No490[Nylon] Monomer Casting NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil ResistanceSlotted Holes63(78)63(78)100100-7539Trivalent ChromateThe wheels on earthOil ResistanceBlue25

฿ 1,505.42

1 Piece(s) 3 Day(s) Plate Type Universal / Low Floor Heavy Load108320.01~485.00No392[Urethane] UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil ResistanceSlotted Holes63(78)63(78)100100-7539Trivalent ChromateThe wheels on earth(Core: Aluminum) Shock ResistanceGreen25