(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Caster with small diameter, but high load settings.
[Features]
· Adopting "sealed radial bearings" for the wheels used in the product eliminate the need for additional grease injection.
· Several types of variations in color of metal fittings are standard and collar matching with the product to be used is easy.
· A lineup of standard product variants, such as single/dual wheel and high rotation specifications to serve various functions are available.
[Applications]
· Ideal for fixed type precision machines requiring layout/line changes.
· Best suited for low-height installation as the product is considerably heavy.
· Ideal for high load guides used in built-in components such as AGV.
Part Number |
---|
HJ-SJ-50B-MC |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Caster Type | Mounting Height H (mm) | Load Range (daN) | Stopper (Detail) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Type | Mounting Hole Pitch Length (mm) | Mounting Hole Pitch Width (mm) | Mounting Seat (mm) | Mounting Seat Width (mm) | Thread Dia. | Wheel Diameter (Ø) | Rim Width (mm) | Metal Fitting Color (Finish) | Specifications | Detailed Wheel Specifications | Wheel color | Eccentricity (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,618.45 | SSK CASTER | 1 Piece(s) | 7 Day(s) | Screw-In Type / Low Floor Heavy Load | 85 | 220.01~320.00 | No | 294 | [Nylon] Monomer Casting Nylon | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance | - | - | - | - | - | [M20] M20(P2.5) | 50 | 32.5 | Black | The wheels on earth | Oil Resistance | Blue | 18 |
Loading...
Fitting Material | Steel | Application | OA equipment, information and communication equipment | Load Category | Heavy Load |
---|---|---|---|---|---|
Floor Protection | No Floor Protection | Bearing | Radial ball bearings |
Please check the type/dimensions/specifications of the part HJ-SJ-50B-MC in the Caster HJ, HJB, HJ-SJ, HJB-SJ, HJ-AD, AD for Low Platform Heavy Loads series.
Part Number |
---|
HJ-50B-MC AD-50 |
HJ-50B-U |
HJ-50B-U AD-50 |
HJ-SJ-50B-U |
HJ-SJ-50B-YN |
HJ-SJ-50U-MC |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Caster Type | Mounting Height H (mm) | Load Range (daN) | Stopper (Detail) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Type | Mounting Hole Pitch Length (mm) | Mounting Hole Pitch Width (mm) | Mounting Seat (mm) | Mounting Seat Width (mm) | Thread Dia. | Wheel Diameter (Ø) | Rim Width (mm) | Metal Fitting Color (Finish) | Specifications | Detailed Wheel Specifications | Wheel color | Eccentricity (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,314.97 | 1 Piece(s) | 7 Day(s) | Plate Type Universal / Low Floor Heavy Load / With Adjuster | 78 | 220.01~320.00 | No | 294 | [Nylon] Monomer Casting Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance | Slotted Holes | 55(65) | 55(65) | 82 | 82 | - | 50 | 32.5 | Black | Integrated Wheel (With dedicated adjuster foot) | With Bearing | Blue | 18 | ||
฿ 1,058.41 | 1 Piece(s) | 7 Day(s) | Plate Type Universal / Low Floor Heavy Load | 78 | 220.01~320.00 | No | 235 | [Urethane] Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | Slotted Holes | 55(65) | 55(65) | 82 | 82 | - | 50 | 32.5 | Baked-on Black | The wheels on earth | (Core: Aluminum) Shock Resistance | Green | 18 | ||
฿ 1,587.48 | 1 Piece(s) | 7 Day(s) | Plate Type Universal / Low Floor Heavy Load / With Adjuster | 78 | 220.01~320.00 | No | 235 | [Urethane] Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | Slotted Holes | 55(65) | 55(65) | 82 | 82 | - | 50 | 32.5 | Black | Integrated Wheel (With dedicated adjuster foot) | (Core: Aluminum) Shock Resistance | Green | 18 | ||
฿ 1,894.06 | 1 Piece(s) | 7 Day(s) | Low Floor Heavy Load / Screw-In Type | 85 | 220.01~320.00 | No | 235 | [Urethane] Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | - | - | - | - | - | [M20] M20(P2.5) | 50 | 32.5 | Black | The wheels on earth | (Core: Aluminum) Shock Resistance | Green | 18 | ||
฿ 1,532.90 | 1 Piece(s) | 7 Day(s) | Low Floor Heavy Load / Screw-In Type | 85 | 220.01~320.00 | No | 294 | [Nylon] Nylon 6 + special and regenerated Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | - | - | - | - | - | [M20] M20(P2.5) | 50 | 32.5 | Black | The wheels on earth | With Bearing | Black | 18 | ||
฿ 1,507.10 | 1 Piece(s) | 7 Day(s) | Low Floor Heavy Load / Screw-In Type | 85 | 220.01~320.00 | No | 294 | [Nylon] Monomer Casting Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance | - | - | - | - | - | [M20] M20(P2.5) | 50 | 32.5 | Trivalent Chromate | The wheels on earth | Oil Resistance | Blue | 18 |
How can we improve?
How can we improve?