(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Please refer to P80 to 91 for detailed material on "Compatible wheels." Furthermore, viewing of the "Gatefold version" of this catalog is recommended.
[Features]
· Featuring a unique design that securely stops the wheel with a light operation.
· A brake shoe with excellent corrosion resistance and dust-proofing performance thanks to its sealed hardware.
· The wheel is made from high load urethane Extrathane® and features abrasion resistance and high elasticity.
· The swivel and fixed models have the same mounting pitch
Caster Type | Plate Type Fixed | Mounting Height H(mm) | 202 | Load Range(daN) | 750.01~ |
---|---|---|---|---|---|
Stopper (Detail) | Rotation Stopper Drum Brake | Allowable Load(daN) | 784 | Wheel Material | Urethane |
Wheel Characteristics | Abrasion Resistance / Oil Resistance | Fitting Material | Steel | Mounting Hole Type | Slotted Holes |
Mounting Hole Pitch Length(mm) | 105 | Mounting Hole Pitch Width(mm) | 75(80) | Mounting Seat(mm) | 140 |
Mounting Seat Width(mm) | 110 | Wheel Diameter(Ø) | 160 | Rim Width(mm) | 50 |
Application | Streamlining of Logistics, Hand Truck | Load Category | Heavy Load | Metal Fitting Color (Finish) | Bright Chromate Plating |
Specifications | The wheels on earth | Detailed Wheel Specifications | (Core: cast iron) high elasticity | Wheel color | Yellow |
Floor Protection | No Floor Protection | Bearing | Radial ball bearings |
Please check the type/dimensions/specifications of the part BH-GTH-160K-TB in the Heavy Load Casters with Drum Brakes, BH-TB (Blickle) series.
How can we improve?
How can we improve?