(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Please refer to P80 to 91 for detailed material on "Compatible wheels." Furthermore, viewing of the "Gatefold version" of this catalog is recommended.
[Features]
· A special reinforced structure is used for the swivel part and can withstand strong shocks and loads for long periods of time.
· Features strong resistance against corrosion such as rust thanks to its aluminum die-cast core.
· A sealed type radial ball bearing is used for the wheel that provides quiet and smooth rotation without the need for grease to be added.
· The stopper is located at the front in the forward direction of the caster.
· Four types of wheels are available, including the ALBS urethane wheels with low starting resistance, ALEV rubber wheels with high elasticity, ALEV-SG rubber wheels that protect floors, and oil-resistant ALTH urethane wheels.
· The swivel and fixed models have the same mounting pitch
Caster Type | Plate Type Fixed / With buffer | Mounting Height H(mm) | 245 | Properties | Quiet |
---|---|---|---|---|---|
Load Range(daN) | 485.01~750.00 | Stopper (Detail) | No | Allowable Load(daN) | 490 |
Wheel Material | Rubber SBR | Wheel Characteristics | Abrasion Resistance | Fitting Material | Steel |
Mounting Hole Type | Slotted Holes | Mounting Hole Pitch Length(mm) | 105 | Mounting Hole Pitch Width(mm) | 75(80) |
Mounting Seat(mm) | 140 | Mounting Seat Width(mm) | 110 | Wheel Diameter(Ø) | 200 |
Rim Width(mm) | 50 | Application | Streamlining of Logistics, Hand Truck | Load Category | Heavy Load |
Metal Fitting Color (Finish) | Bright Chromate Plating | Specifications | The wheels on earth | Detailed Wheel Specifications | High Elasticity (Containing Steel Bushing) |
Wheel color | Black | Floor Protection | No Floor Protection | Bearing | Radial ball bearings |
Please check the type/dimensions/specifications of the part BH-ALEV-200K in the Heavy Load Caster, BH (Blickle) series.
How can we improve?
How can we improve?