(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Please refer to P80 to 91 for detailed material on "Compatible wheels." Furthermore, viewing of the "Gatefold version" of this catalog is recommended.
[Features]
· A special reinforced structure is used for the swivel part and can withstand strong shocks and loads for long periods of time.
· Features strong resistance against corrosion such as rust thanks to its aluminum die-cast core.
· A sealed type radial ball bearing is used for the wheel.
· Provides quiet and smooth rotation without the need for grease to be added.
· The stopper is located at the front in the forward direction of the caster.
· Four types of wheels are available, including the ALBS urethane wheels with low starting resistance, ALEV rubber wheels with high elasticity, ALEV-SG rubber wheels that protect floors, and oil-resistant ALTH urethane wheels.
· The swivel and fixed models have the same mounting pitch
Part Number |
---|
LH-ALTH-200K |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H (mm) | Load Range (daN) | Stopper (Detail) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch Length (mm) | Mounting Hole Pitch Width (mm) | Mounting Seat (mm) | Mounting Seat Width (mm) | Wheel Diameter (Ø) | Rim Width (mm) | Detailed Wheel Specifications | Wheel color | Floor Protection | Eccentricity (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,463.48 | SSK CASTER | 1 Piece(s) | 8 Day(s) | 245 | 750.01~ | No | 784 | [Urethane] Urethane | Oil Resistance | 105 | 75(80) | 140 | 110 | 200 | 50 | (Core: aluminum die cast) contains steel bushing | Yellow | No Floor Protection | 70 |
Loading...
Caster Type | Plate Type Universal / With buffer | Properties | Quiet | Fitting Material | Steel |
---|---|---|---|---|---|
Mounting Hole Type | Slotted Holes | Application | Streamlining of Logistics, Hand Truck | Load Category | Heavy Load |
Metal Fitting Color (Finish) | Bright Chromate Plating | Specifications | The wheels on earth | Bearing | Radial ball bearings |
Please check the type/dimensions/specifications of the part LH-ALTH-200K in the Casters for Heavy Load LH LH-ST (Blickle) series.
Part Number |
---|
LH-ALBS-100K-1-ST |
LH-ALEV-125K-1-ST |
LH-ALTH-200K-ST |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Mounting Height H (mm) | Load Range (daN) | Stopper (Detail) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch Length (mm) | Mounting Hole Pitch Width (mm) | Mounting Seat (mm) | Mounting Seat Width (mm) | Wheel Diameter (Ø) | Rim Width (mm) | Detailed Wheel Specifications | Wheel color | Floor Protection | Eccentricity (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,163.76 | 1 Piece(s) | 3 Day(s) | 140 | 220.01~320.00 | [With Rotation Stopper] With freely stopper | 294 | [Urethane] Urethane | No | 80 | 60 | 100 | 85 | 100 | 40 | (Core: Aluminum Die Casting) low starting resistance (containing steel bushing) | Blue | With floor protection | 45 | ||
฿ 4,840.35 | 1 Piece(s) | 11 Day(s) | 165 | 220.01~320.00 | [With Rotation Stopper] With freely stopper | 245 | [Synthetic Rubber] Rubber SBR | Abrasion Resistance | 80 | 60 | 100 | 85 | 125 | 40 | High Elasticity (Containing Steel Bushing) | Black | No Floor Protection | 45 | ||
฿ 8,812.96 | 1 Piece(s) | 3 Day(s) | 245 | 750.01~ | [With Rotation Stopper] With freely stopper | 784 | [Urethane] Urethane | Oil Resistance | 105 | 75(80) | 140 | 110 | 200 | 50 | (Core: aluminum die cast) contains steel bushing | Yellow | No Floor Protection | 70 |
How can we improve?
How can we improve?