(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A tubeless, puncture-proof caster with no air layer.
[Features]
· Does not use a tube that creates an air layer.
· Uses "semi-pneumatic wheels" that combine the durability of puncture-proof wheels with the elasticity of air-filled wheels.
· Since the wheel outer diameter and boss width are compatible with general casters, the casters currently in use can be switched.
[Applications]
· Ideal where puncture-proof casters are required.
Part Number |
---|
SPMKB-150 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Caster Type | Mounting Height H (mm) | Load Range (daN) | Stopper (Detail) | Allowable Load (daN) | Mounting Hole Pitch Length (mm) | Mounting Hole Pitch Width (mm) | Mounting Seat (mm) | Mounting Seat Width (mm) | Wheel Diameter (Ø) | Stopper Position | Eccentricity (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,710.10 | SSK CASTER | 1 Piece(s) | 3 Day(s) | Plate Type Fixed / With buffer | 198 | 35.01~80.00 | [With Rotation Stopper] Fixed with Stopper | 78 | 100 | 56 | 137 | 93 | 150 | Right | - |
Loading...
Wheel Material | Natural Rubber | Wheel Characteristics | No | Fitting Material | Steel |
---|---|---|---|---|---|
Mounting Hole Type | Round hole | Application | Streamlining of Logistics, Hand Truck | Metal Fitting Color (Finish) | Bright Chromate Plating |
Specifications | The wheels on earth | Detailed Wheel Specifications | (Core: Aluminum Diecast) Shock Resistance and High Elasticity | Wheel color | Black |
Floor Protection | No Floor Protection | Wheel locality | Made In Japan | Tire width(mm) | 45 |
Bearing | Radial ball bearings |
Please check the type/dimensions/specifications of the part SPMKB-150 in the Caster With Semi-Pneumatic Wheels, SPMJ/SPMK/SPMJB/SPMKB series.
Part Number |
---|
SPMJBL-150 |
SPMJBL-200 |
SPMK-150 |
SPMKB-200 |
SPMKBL-150 |
SPMKBL-200 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Caster Type | Mounting Height H (mm) | Load Range (daN) | Stopper (Detail) | Allowable Load (daN) | Mounting Hole Pitch Length (mm) | Mounting Hole Pitch Width (mm) | Mounting Seat (mm) | Mounting Seat Width (mm) | Wheel Diameter (Ø) | Stopper Position | Eccentricity (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,994.67 | 1 Piece(s) | 3 Day(s) | Plate Type Universal / With buffer | 198 | 35.01~80.00 | [With Rotation Stopper] With freely stopper | 78 | 90 | 90 | 120 | 120 | 150 | Left | - | ||
฿ 3,953.13 | 1 Piece(s) | 7 Day(s) | Plate Type Universal / With buffer | 250 | 80.01~140.00 | [With Rotation Stopper] With freely stopper | 98 | 112 | 112 | 140 | 140 | 200 | Left | - | ||
฿ 2,536.39 | 1 Piece(s) | 3 Day(s) | With buffer / Plate Type Fixed | 198 | 35.01~80.00 | No | 78 | 100 | 56 | 137 | 93 | 150 | - | - | ||
฿ 3,721.52 | 1 Piece(s) | 7 Day(s) | With buffer / Plate Type Fixed | 250 | 80.01~140.00 | [With Rotation Stopper] Fixed with Stopper | 98 | 112 | 63 | 151 | 100 | 200 | Right | - | ||
฿ 2,859.82 | 1 Piece(s) | 13 Day(s) | With buffer / Plate Type Fixed | 198 | 35.01~80.00 | [With Rotation Stopper] Fixed with Stopper | 78 | 100 | 56 | 137 | 93 | 150 | Left | - | ||
฿ 3,719.71 | 1 Piece(s) | 7 Day(s) | With buffer / Plate Type Fixed | 250 | 80.01~140.00 | [With Rotation Stopper] Fixed with Stopper | 98 | 112 | 63 | 151 | 100 | 200 | Left | - |
How can we improve?
How can we improve?